メインコンテンツに移動

概要

説明

The Intersil ISL90462 is a digitally controlled potentiometer (XDCP). Configured as a variable resistor, the device consists of a resistor array, wiper switches, a control section, and volatile memory. The wiper position is controlled by a 2- pin Up /Down interface. The potentiometer is implemented by a resistor array composed of 31 resistive elements and a wiper switching network. Between each element and at either end are tap points accessible to the wiper terminal. The position of the wiper element is controlled by the CS and U/D inputs. The device can be used in a wide variety of applications including:

  • LCD contrast control
  • Parameter and bias adjustments
  • Industrial and Automotive Control
  • Transducer adjustment of pressure, temperature, position, chemical, and optical sensors
  • Laser Diode driver biasing
  • Gain control and offset adjustment

特長

  • Volatile Solid-State Potentiometer
  • 2-pin UP/DN Interface
  • DCP Terminal Voltage, 2.7V to 5.5V
  • Tempco 35ppm/°C Typical
  • 32 Wiper Tap Points
  • Low Power CMOS
  • Active current, 25µA max.
  • Supply current 0.3µA
  • Available RTOTAL Values = 10kΩ, 50kΩ, 100kΩ
  • Temperature Range -40°C to +85°C
  • Packages
  • 6 Ld SC-70, SOT-23
  • Pb-Free Plus Anneal Available (RoHS Compliant)

製品比較

アプリケーション

ドキュメント

設計・開発

ソフトウェア/ツール

ソフトウェアダウンロード

分類 タイトル 日時
ライブラリ EXE 2.56 MB
1件

モデル

ECADモデル

[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

Diagram of ECAD Models