概要
説明
The RC19002 is a 2-output PCIe Gen6 buffer that is backward compatible to earlier PCIe generations. The RC19002 provides ultra-low additive jitter and reduced in-to-out delay performance for better design-margin and incorporates several features for easier and more robust design.
特長
- LP-HCSL outputs eliminate up to 8 terminated resistors
- PCIe Gen 1–6 compliance
- Drive both source-terminated and double-terminated loads
- Selectable 85Ω and 100Ω output impedance
- Open-drain LOS (Loss-Of-Signal) indication output
- Power down tolerance (PDT)
- Flexible startup sequencing (FSS)
- Automatic clock parking (ACP)
- Dedicated OE# pins to control group output
- 3 × 3 mm 20-VFQFPN package
製品比較
アプリケーション
設計・開発
ソフトウェア/ツール
モデル
ECADモデル
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
ビデオ&トレーニング
PCIe Gen 6 RC19 Family Clock Buffer and Multiplexer Overview
The RC family are PCIe Gen6 clock buffer and multiplexer solutions provide industry's smallest and most compact footprint.
Video List