Processing table
環境設定 |
Supply Voltage (V) |
Supply Current (max, post-rad) |
rDS(ON ) (max, post-rad) (Ω) |
rDS(ON ) Match between Channels (max, post-rad) (Ω) |
Off Leakage Current (max, post-rad) (±nA) |
Transition Time (max, post-rad) (ns) |
High Dose Rate (HDR) (krad (Si)) |
Low Dose Rate (LDR)(krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
SMD URL |
DLA SMD |
Pkg. Class |
Qualification Level |
Models Available |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||||||
Single 16/Differential 8 Channel CMOS Analog Multiplexer with Active Overvoltage Protection | Differential 8:1 Mux | -15 - 15 | +2.0mA/-1.0mA | 1800 | 50 | 1000 | 10 | 5962-95693 | 5962D9569301V9A, 5962D9569301VXC | V | QML Class V (Space) | ||||
Single 16/Differential 8 Channel CMOS Analog Multiplexer with Active Overvoltage Protection | Single 16:1 Mux | -15 - 15 | +2.0mA/-1.0mA | 1800 | 50 | 1000 | 10 | 5962-95693 | 5962D9569302V9A, 5962D9569302VXC | V | QML Class V (Space) | ||||
Single 8/Differential 4 Channel CMOS Analog Multiplexer with Active Overvoltage Protection | Single 8:1 Mux | -15 - 15 | +2.0mA/-1.0mA | 1800 | 50 | 1000 | 10 | 5962-95694 | 5962D9569401VEC | V | QML Class V (Space) | ||||
Rad-Hard 16 Channel CMOS Analog Multiplexer with High-Z Analog Input Protection | Single 16:1 Mux | -15 - 15 | ±500µA | 3000 | 100 | 1500 | 300 | 50 | 5962-95630 | 5962F9563004VXC, 5962F9563004VYC | V | QML Class V (Space) | PSPICE & IBIS | ||
Rad-Hard 16 Channel BiCMOS Analog Multiplexer with High-Z Analog Input Protection | Single 16:1 Mux | -15 - 15 | ±500µA | 3000 | 100 | 1500 | 100, 300 | 5962-95630 | 5962F9563002QXC, 5962F9563002QYC, 5962F9563002V9A and more... |
HERMETIC, V | QML Class Q (Military), QML Class V (Space) and more... |
PSPICE & IBIS | |||
Rad-Hard 16 Channel BiCMOS Analog Multiplexer with High-Z Analog Input Protection | Single 16:1 Mux | -12 - 12 | ±500µA | 3000 | 100 | 1500 | 300 | 50 | 5962-95630 | 5962F9563005V9A, 5962F9563005VXC, 5962F9563005VYC | V | QML Class V (Space) | PSPICE & IBIS | ||
Rad-Hard 16 Channel CMOS Analog Multiplexer with High-Z Analog Input Protection | Single 16:1 Mux | -12 - 12 | ±500µA | 3000 | 100 | 1500 | 300 | 5962-95630 | 5962F9563003QXC, 5962F9563003QYC, 5962F9563003VXC, 5962F9563003VYC | V | QML Class Q (Military), QML Class V (Space) | PSPICE & IBIS | |||
Radiation Hardened 8 Channel CMOS Analog Multiplexer with Overvoltage Protection | Single 8:1 Mux | -15 - 15 | +2.0mA/-1.0mA | 1800 | 50 | 3000 | 300 | 50 | 5962-96742 | 5962F9674203V9A, 5962F9674203VEC, 5962F9674203VXC | V | QML Class V (Space) | |||
Radiation Hardened 8 Channel CMOS Analog Multiplexer with Overvoltage Protection | Single 8:1 Mux | -15 - 15 | +2.0mA/-1.0mA | 1800 | 50 | 3000 | 300 | 5962-96742 | 5962F9674202QEC, 5962F9674202QXC, 5962F9674202V9A and more... |
V | QML Class Q (Military), QML Class V (Space) | ||||
Radiation Tolerant 5V 16-Channel Analog Multiplexer | Single 16:1 Mux | 3 | +300nA | 120 | 5 | 30 | 70 | 75 | 60 | 5962-15247 | 5962-15247, 5962L1524701VXC | V | QML Class V (Space) | PSPICE | |
Radiation Hardened 5V 32-Channel Analog Multiplexer | Single 32:1 Mux | 3 | +300nA | 120 | 5 | 30 | 70 | 75 | 60 | 5962-15248 | 5962L1524801V9A, 5962L1524801VXC | V | QML Class V (Space) | PSPICE | |
Radiation Hardened 30V 16-Channel Analog Multiplexer | Single 16:1 Mux | ±350µA | 500 | 20 | 100 | 800 | 100 | 50 | 5962-15219 | 5962R1521901V9A, 5962R1521901VXC | V | QML Class V (Space) | PSPICE | ||
Radiation Hardened 30V 32-Channel Analog Multiplexer | Single 32:1 Mux | ±400µA | 500 | 20 | 100 | 800 | 100 | 50 | 5962-15220 | 5962R1522001V9A, 5962R1522001VXC, 5962R1522001VYA | V | QML Class V (Space) | PSPICE | ||
Radiation Tolerant 30V 16-Channel Analog Multiplexer | Single 16:1 Mux | ±350µA | 500 | 20 | 100 | 800 | 50 | 5962-15219 | 5962L1521902V9A, 5962L1521902VXC | V | QML Class V (Space) | PSPICE | |||
Radiation Tolerant 30V 32-Channel Analog Multiplexer | Single 32:1 Mux | ±400µA | 500 | 20 | 100 | 800 | 50 | 5962-15220 | 5962L1522002V9A, 5962L1522002VXC | V | QML Class V (Space) | PSPICE |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product