Processing table
Outputs (#) |
Total step-down DC/DC converter channels (#) |
Input Voltage Range (V) |
LDOs |
Low-Noise/High PSRR Optimized Channels |
GPIOs (#) |
Comm. Interface |
Multi-Phase Support |
Output Current Max (A) |
Switching Frequency (MHz) |
Advanced Features |
Additional Features |
Automotive Rating |
Lead Count (#) |
Pkg. Type |
Temp. Range |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||||||
PMIC for Applications providing up to 12 A Continuous Current | 11 | 6 | 2.8 - 5.5 | 5 | 1 LDOs | 16 | I2C | Yes | 12 | 3 | 10 bit ADC, DDR VTT_REF, programmable sequencing and more... |
ADC, RGB-LED driver, Watchdog timer | DA9063L-A | 100 | 100-BGA | -40 to +125°C |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product