Processing table
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Bias Voltage Range (V) |
Output Current (Max) [Rail 1] (A) |
IS (Typical) |
VID |
Parametric Applications |
VBIAS (Min) (V) |
VBIAS (Max) (V) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||||||
1-Phase Core Controller (Santa Rosa, IMVP-6+) | 5 | 25 | 0.412 | 1.2875 | 4.5 - 5.5 | 25 | 2.4 | Yes | IMVP-6+ | 4.5 | 5.5 | Standard | 40 | QFN | ||
Single-Phase PWM Regulator for IMVP-6.5 Mobile CPUs and GPUs | 5 | 25 | 0 | 1.5 | 4.75 - 5.25 | 30 | Yes | Mobile GPU & CPU IMVP-6.5 | 4.75 | 5.25 | Standard | 28 | TQFN | |||
Single-Phase Buck PWM Controller with Integrated MOSFET Drivers for Intel VR11 and AMD Applications | 5 | 12 | 0.375 | 1.6 | 5 - 12 | 30 | 11.4 mA | Yes | 5 | 12 | Standard | 32 | QFN | iSim | 3.572 | |
Single Phase Core Controller for VR12.6 | 4.6 | 25 | .5 | 2.3 | 4.75 - 5.25 | 30 | 3.5 mA | Yes | Notebook, Tablets, UltrabooksT, and AIO | 4.75 | 5.25 | Standard | 20 | QFN | 4.289 | |
Single Phase PWM Regulator for IMVP8™ CPUs | 4.5 | 25 | .25 | 1.52 | 4.75 - 5.25 | 30 | 4.5 mA | Yes | Notebook & Desktop Computers | 4.75 | 5.25 | Standard | 32 | QFN |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-ja.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product