Processing table
PLP |
Bootstrap Supply Voltage (Max) (V) |
VBIAS (Max) (V) |
Peak Pull-up Current (A) |
Peak Pull-down Current (A) |
Turn-On Prop Delay (ns) |
Turn-Off Prop Delay (ns) |
Rise Time (μs) |
Fall Time |
Input Logic Level |
Temp. Range |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||||||
55V, 1A Peak Current H-Bridge FET Driver | 2033 12月 | 70 | 15 | 1 | 1 | 75 | 55 | .009 | 9 | 3.3V/TTL | -55 to +125°C | 16 | SOICN | 2.192 |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-ja.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product