RZ/A2M Evaluation Kit
The RZ/A2M Evaluation Board Kit is a best evaluation board kit to evaluate RZ/A2M. MIPI camera module, Display Output Board for display connection and on-chip debugging...
RZ/A2M can be used in applications that require an advanced HMI infrastructure and ecosystem as well superior acceleration technology for innovative embedded artificial intelligence, computer vision and image processing use cases.
The RZ/A2M Evaluation Board Kit is a best evaluation board kit to evaluate RZ/A2M. MIPI camera module, Display Output Board for display connection and on-chip debugging...
GR-MANGO is the Gadget Renesas board for the Renesas RZ Family's RZ/A2M group of microprocessor (MPU) products. Layout compatible with Raspberry Pi 4, GR-MANGO is an...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Main CPU |
Operating Freq (Max) (MHz) |
Bit Size |
Sub CPU |
RAM (KB) |
Lead Count (#) |
Memory Interface |
GPU |
Accelerator |
PCIe Revision |
CAN (ch) |
Ethernet |
USB |
I/O Ports |
Pkg. Type |
Temp. Range |
PLP |
Data Flash (KB) |
RTC |
DMA |
Timer |
ADC |
Human Machine Interface |
Security & Encryption |
Supply Voltage (V) |
CPU |
Series Name |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||||||||
R7S921040VCBG#AC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 176 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 70 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 5-ch, 32-bit x 8-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | Get Samples, | |
R7S921040VCBG#BC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 176 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 70 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 5-ch, 32-bit x 8-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 14.93 | Get Samples, |
R7S921041VCBG#AC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 256 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 13.74 | Get Samples, |
R7S921041VCBG#BC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 256 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | Get Samples, | |
R7S921042VCBG#AC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 272 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 14.11 | Get Samples, |
R7S921042VCBG#BC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 272 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 16.53 | Get Samples, |
R7S921043VCBG#AC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 324 | SDRAM/132MHz (32-bit) | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 151 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 11-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 16.32 | Get Samples, |
R7S921043VCBG#BC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 324 | SDRAM/132MHz (32-bit) | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 151 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 11-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | Get Samples, | |
R7S921045VCBG#AC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 176 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 70 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 5-ch, 32-bit x 8-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 15.55 | Get Samples, |
R7S921045VCBG#BC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 176 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 70 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 5-ch, 32-bit x 8-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 15.55 | Get Samples, |
R7S921046VCBG#AC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 256 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 15.93 | Get Samples, |
R7S921046VCBG#BC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 256 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 15.93 | Get Samples, |
R7S921047VCBG#AC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 272 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | FPBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 16.35 | Get Samples, |
R7S921047VCBG#BC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 272 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 17.18 | Get Samples, |
R7S921048VCBG#AC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 324 | SDRAM/132MHz (32-bit) | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 151 | FPBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 11-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 16.95 | Get Samples, |
R7S921048VCBG#BC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 324 | SDRAM/132MHz (32-bit) | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 151 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 11-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 17.81 | Get Samples, |
R7S921051VCBG#AC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 256 | - | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 14.64 | Get Samples, |
R7S921051VCBG#BC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 256 | - | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 16.32 | Get Samples, |
R7S921052VCBG#AC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 272 | - | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 15 | Get Samples, |
R7S921052VCBG#BC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 272 | - | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 17.57 | Get Samples, |
R7S921053VCBG#AC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 324 | SDRAM/132MHz (32-bit) | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 151 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 11-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 17.32 | Get Samples, |
R7S921053VCBG#BC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 324 | SDRAM/132MHz (32-bit) | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 151 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 11-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 18.2 | Get Samples, |
R7S921056VCBG#AC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 256 | - | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 17.85 | Get Samples, |
R7S921056VCBG#BC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 256 | - | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 16.99 | Get Samples, |
R7S921057VCBG#AC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 272 | - | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | FPBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 17.39 | Get Samples, |
R7S921057VCBG#BC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 272 | - | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | Get Samples, | |
R7S921058VCBG#AC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 324 | SDRAM/132MHz (32-bit) | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 151 | FPBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 11-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 17.99 | Get Samples, |
R7S921058VCBG#BC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 324 | SDRAM/132MHz (32-bit) | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 151 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 11-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | Get Samples, |
In this demonstration, the robot arm is controlled only by the small camera attached to the hand and our RZ/A2M microcomputer, and the moving object is tracked and grasped in real-time. No need for difficult teaching because the target is specified by image processing.
![]() |
RZ/A2M DRP Realizes Efficient Masked Face Detection | Blog Post | Jul 1, 2021 |
![]() |
RZ/A2M DRP Realizes Fast Detection of 2D Barcode Code Type | Blog Post | Jan 20, 2021 |