Skip to main content

Smart ToF-Based Rangefinder with Mobile App

Overview

Description

Rangefinders measure the distance between an observer and a target. They are commonly used across various industries, in applications such as home automation, industrial proximity sensing, and distance measurement. Many handheld rangefinders face challenges like accuracy issues, shorter battery life, and signal interference in high ambient light environments. Additionally, the lack of wireless communication capabilities makes integration with mobile devices difficult.

This smart rangefinder system addresses these challenges by incorporating a Time of Flight (ToF) sensor, achieving a wide range distance measurement (0.15m to 10m) with an accuracy below 3%. It is optimized for handheld and outdoor use, providing high ambient light immunity. Additionally, the system uses the world's lowest power Bluetooth® Low Energy (LE) system-on-chip (SoC) for wireless communication and mobile app integration, maintaining long battery life.

System Benefits​:

  • Long distance measurement range of 0.15m to 10m provides versatility for measuring distances in both short-range and long-range applications.
  • Distance measurement accuracy of <3% ensures reliable and precise measurements, reducing errors.
  • High ambient light immunity minimizes signal interference, making it effective for outdoor use.
  • Super-low power Bluetooth LE enables wireless communication, reduces power consumption, and extends battery life for handheld devices.
  • Mobile app availability allows users to connect the rangefinder to smartphones for real-time data metrics, control, and analysis.

Comparison

Applications

  • Home automation
  • Industrial proximity sensing
  • Distance measurement

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
Template 1 Board.317 Board.58 Connector Arrow.24 EEPROM EEPROM EEPROM Buck-Boost Buck-Boost Buck-Boost Connector Arrow Connector Arrow.10 Connector Line Battery 2-Cell Sheet.13 Sheet.14 Sheet.15 Sheet.16 Line 1pt.1552 Line 1pt.1608 Ground - Earth Sheet.20 Sheet.21 Sheet.22 Sheet.23 Connector Line.25 Connector 1.160 Connector 1.27 3.3V/0.5mAmax 3.3V/0.5mAmax 3.3V/0.5mAmax 3V 3V 3V Connector Arrow.30 Connector 1.160.31 Connector Arrow.32 Connector Arrow.33 Connector Arrow.35 Bi-directional Time of Flight Time of Flight Time of Flight 3.3V/55mAtyp 3.3V/55mAtyp 3.3V/55mAtyp Connector 1.47 Sheet.49 Sheet.50 Sheet.51 Sheet.55 EP Multi-function block Bluetooth Bluetooth I2C I2C I2C IRQ IRQ IRQ GPIO GPIO GPIO 10-bit ADC 10-bit ADC 10-bit ADC CN051 CN051 CN051 TX TX TX RX RX RX Sheet.68 Sheet.38 Sheet.39 Sheet.41 Sheet.42 Darlington.651 Sheet.44 Darlington.254 Sheet.69 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Darlington.651 Sheet.66 Darlington.254
Exiting Interactive Block Diagram