Overview

Description

This solution demonstrates a compact, low-cost, single-board computer. The dual-core MPU and matching PMIC provide enough horsepower to run graphical human machine interface (HMI) and artificial intelligence (AI) edge applications concurrently. The system features many wired interfaces and supports Wi-Fi, Bluetooth® Low Energy, and near field communication (NFC) wireless connectivity.

System Benefits​:

  • Powerful dual-core MPU with integrated DRP-AI engine supports running graphical HMI and edge-based AI/ML from a single device
  • Power management IC (PMIC) and RZ MPU are matched, reducing overall design complexity and system cost
  • Dual Gigabit Ethernet, Wi-Fi, Bluetooth Low Energy and NFC provide versatile options for cloud connectivity and offload

Comparison

Applications

Applications

  • Machine vision, cameras, edge AI inferencing
  • IoT gateways and hubs
  • Human Machine Interface (HMI)

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 US157 US157 US157 QSPI QSPI QSPI eMMC eMMC eMMC DDR4 DDR4 DDR4 Ethernet PHY Ethernet PHY Ethernet PHY USB 2.0 USB 2.0 USB 2.0 Audio Codec Audio Codec Audio Codec DSI to HDMI Bridge DSI to HDMI Bridge DSI to HDMI Bridge Wi-Fi Bluetooth Wi-Fi Bluetooth Wi-Fi Bluetooth Level Shifter Level Shifter Level Shifter NFC NFC NFC Wi-Fi Bluetooth Wi-Fi Bluetooth Wi-Fi Bluetooth CAN Transceiver CAN Transceiver CAN Transceiver Sheet.42 Sheet.43 Sheet.44 Sheet.45 Sheet.46 Sheet.47 Sheet.48 Sheet.49 Sheet.50 Sheet.51 Sheet.52 Sheet.53 Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Sheet.65 Sheet.66 Sheet.67 Sheet.68 Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.80 Sheet.81 Sheet.82 Sheet.83 Sheet.84 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Sheet.99 Sheet.100 Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Sheet.114 Sheet.115 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Sheet.121 Sheet.122 Sheet.123 Sheet.124 Sheet.125 Sheet.126 Sheet.127 Sheet.128 Sheet.129 Sheet.130 Sheet.131 Sheet.132 Sheet.133 Sheet.134 Sheet.135 Sheet.136 Connector 1.155 VCore (1.1V) VCore (1.1V) VCore (1.1V) D3.3V (3.3V) D3.3V (3.3V) D3.3V (3.3V) VTT (0.5*VDDQ) VTT (0.5*VDDQ) VTT (0.5*VDDQ) VDDQ (1.2V) VDDQ (1.2V) VDDQ (1.2V) 5V 5V 5V USB C USB C USB C D1.8 (1.8V) D1.8 (1.8V) D1.8 (1.8V) DDR VPP (2.5V) DDR VPP (2.5V) DDR VPP (2.5V) SD Card (1.8V/3.3V) SD Card (1.8V/3.3V) SD Card (1.8V/3.3V) SD Card (1.8V/3.3V) SD Card (1.8V/3.3V) SD Card (1.8V/3.3V) Ether0 Core (1.2V) Ether0 Core (1.2V) Ether0 Core (1.2V) VTT VTT VTT Sheet.156 Connector 1.155.157 Clock Clock Clock Sheet.160 Connector 1.155.161 Connector 1.155.162 Connector 1.155.163 Connector 1.155.164 5V 5V 5V 40 GPIO Connector 40 GPIO Connector 40 GPIO Connector D1.8 (1.8V) D1.8 (1.8V) D1.8 (1.8V) CAN Connector CAN Connector CAN Connector D3.3V (3.3V) D3.3V (3.3V) D3.3V (3.3V) uSD Card Slot uSD Card Slot uSD Card Slot Sheet.171 Connector 1.155.172 Connector 1.155.173 Connector 1.155.174 Connector 1.155.175 D3.3V (3.3V) D3.3V (3.3V) D3.3V (3.3V) HDMI Connector HDMI Connector HDMI Connector Camera Connector Camera Connector Camera Connector SSI Connector SSI Connector SSI Connector Audio Jack Audio Jack Audio Jack USB 2.0 USB 2.0 USB 2.0 USB 2.0 USB 2.0 USB 2.0 USB 2.0 USB 2.0 USB 2.0 USB 2.0 USB 2.0 USB 2.0 Ethernet Connector Ethernet Connector Ethernet Connector Ether0 Core (1.2V) Ether0 Core (1.2V) Ether0 Core (1.2V) 25 MHz, 3.3V 25 MHz, 3.3V 25 MHz, 3.3V 24MHz 24MHz 24MHz Audio Audio Audio Audio Audio Audio 5V 5V 5V HDMI HDMI HDMI Audio Audio Audio Connector 1.155.201 Connector 1.155.202 D1.8 (1.8V) D1.8 (1.8V) D1.8 (1.8V) D3.3V (3.3V) D3.3V (3.3V) D3.3V (3.3V) D3.3V(3.3V) D3.3V(3.3V) D3.3V(3.3V) D1.8 (1.8V) D1.8 (1.8V) D1.8 (1.8V) PMIC RAA215300 PMIC PMIC RTC RTC RTC I2C I2C I2C RESET RESET RESET MPU RZ/V2L MPU MPU MMC MMC MMC SPI SPI SPI DBSC DBSC DBSC Ether MAC Ether MAC Ether MAC EXTAL EXTAL EXTAL USB 2.0 USB 2.0 USB 2.0 USB 2.0 USB 2.0 USB 2.0 SSI SSI SSI MIPI/CS12 Parallel MIPI/CS12 Parallel MIPI/CS12 Parallel MIPI/DSI MIPI/DSI MIPI/DSI SDHI*/USB UART SDHI*/USB UART SDHI*/USB UART CAN-FD CAN-FD CAN-FD I2C/UART I2C/UART I2C/UART I2C I2C I2C QSPI QSPI QSPI SDHI SDHI SDHI
Exiting Interactive Block Diagram

Videos & Training