Skip to main content

Overview

Description

The Fast Prototyping Board for RX140 MCU Group comes equipped with an RX140 MCU (R5F51406BGFN). The board is inexpensive for RX140 evaluation and prototype development of various applications. It has an emulator circuit so you can write/debug programs just by connecting it to a PC with a USB cable. In addition, it has high expandability with Arduino Uno and two Pmod™ connectors as standard, and through-hole access to all pins of the microcontroller.

The QuickConnect Platform, provided by Renesas, makes it easy to connect the FPB-RX140 to various wireless modules and sensor modules, and support prototyping and development rapidly.

Features

  • Equipped with RX140 (RXv2 core, 48MHz, 256KB ROM, 64KB RAM, LFQFP 80-pin)
  • Supports multi-power supply: USB VBUS (5V) or external power supply (1.8 to 5.5V)
  • Equipped with emulator circuit
  • Micro-USB Type-B connector
  • Through-holes with access to all of the pins of the microcontroller
  • Arduino Uno and two Pmod™ 
  • 1 user switch, 1 reset switch
  • 2 user LEDs, 1 power LED, 1 debug LED
  • Support for various RX140 software and tools

Applications

Documentation

Type Title Date
Quick Start Guide PDF 373 KB 日本語
Manual - Development Tools PDF 1.89 MB 日本語
Schematic Log in to Download ZIP 8.41 MB
Application Note PDF 901 KB 日本語
4 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
C/C++ Compiler Package for RX Family [CC-RX]
C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
Compiler/Assembler Renesas
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
e² studio - Information for the RX Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors
In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
Solution Toolkit Renesas
4 items

Software Downloads

Type Title Date
Board Description File ZIP 1 KB
1 item

Sample Code

Related Boards & Kits

Videos & Training

High Performance and Power Efficient RX140

More than 30 percent better power efficiency and twice the processing performance of RX130 group MCUs. Embedded with advanced capacitive touch IP and security features, RX140 MCUs enable your system to be smarter. Learn more about the key benefits in the video.