Skip to main content

Overview

Description

The ZSSC3241 is a sensor signal conditioning IC (SSC) for highly accurate amplification, digitization, and sensor-specific correction of resistive sensor signals. The ZSSC3241 provides best-in-class sensor-element adaptability, and it is suitable for bridge and half-bridge sensors, as well as external voltage-source element and single-element sensors in multiple configurations. Digital compensation of the sensor offset, sensitivity, temperature drift, and non-linearity is accomplished via a 26-bit math core running a correction algorithm with calibration coefficients stored in a non-volatile, reprogrammable memory. A second, separate compensation for gain and offset, and digital-output independent analog-output correction is supported for optimum adaptability of dual-domain (analog and digital) sensor solutions. The programmable, integrated sensor front-end allows optimally applying various sensors for a broad range of applications.

New functions vs. ZSSC3240

  • Additional AFE configuration options
  • Programmable DAC output clipping
  • Separate AOUT post-scaling math
  • Programmable hysteresis for EoC comparator with 2 programmable thresholds
  • Optimized EMC behavior
  • Same die size & pad layout and QFN24-pin-out like ZSSC3240
  • EEPROM with minor changes/extensions vs. ZSSC3240
  • 99% backward compatible to ZSSC3240

Features

  • Digital communication and calibration interfaces SPI, I2C, OWI
  • Supports various sensor element configurations
  • On-chip temperature sensor
  • External temperature sensing supported
  • Advanced 16-bit DAC output with post calibration option
  • (0V to 1V) or (0V to 5V) absolute voltage output
  • VDD- ratiometric voltage output
  • 4mA to 20mA current-loop output
  • 0V to 10V absolute-voltage output
  • Programmable measurement scheduler
  • DAC Output Clipping
  • Self-diagnostic coverage and system safety
  • On-chip diagnostics

Comparison

Applications

  • Calibrated, continuously operating sensors with digital interface and/or analog output: (absolute or ratiometric) voltage or current loop output
  • Enables smart, digital sensors for energy-efficient solutions
  • Pressure, flow, and level sensing
  • Industrial applications; e.g. process/factory automation
  • Consumer / white goods, e.g. HVAC, weight scales
  • Medical applications, e.g. blood pressure, continuous smart health monitors

Documentation

Type Title Date
Datasheet PDF 1.57 MB
Manual - Software Log in to Download PDF 1.20 MB
Application Note PDF 1014 KB
White Paper PDF 385 KB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software ZIP 49.97 MB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

ZSSC3241 High-End Sensor Signal Conditioner Overview

Renesas’ ZSSC3241 is a powerful Sensor Signal Conditioner (SSC) with analog and digital output, on-chip diagnostics, industrial voltage range and an embedded DSP core. The solution targets high-end applications such as industrial, medical, and consumer sensing for a wide variety of sensor platform designs.