Features
- Highly integrated NFC Wireless Charging Listener device
- Highly efficient Active Rectifier
- Up to 1W harvesting power
- RF interface according to NFC-Forum Type 2 Tag
- Li-Ion battery charger with constant charging current from 5mA to 250mA
- MCU LDO regulator with 1.8V or 3.3V output, up to 50mA
- Accurate embedded power negotiation protocol
- Designed according to NFC Forum Wireless Charging standard
- NFC Custom NDEF feature and proprietary transparent data channel
- Standalone operation and support of optional external Host MCU
- I2C slave interface
- Two configurable GPIOs
Description
The PTX30W is an efficient single-chip NFC Receiver for NFC wireless charging applications including bi-directional data transfer. The PTX30W is a highly integrated solution for NFC-based wireless charging systems combining power harvesting, wireless power negotiation, and charging of a Lithium-Ion battery in a single chip.
The integration reduces the required number of external components. Combined with its RF performance it is well suited for integration into space constrained devices enabling fast charging and maximum flexibility in the system design.
Parameters
| Attributes | Value |
|---|---|
| Device Functions | WLC Listener |
| Wireless Standard | NFC Forum Reader/Writer, Wireless charging protocol based on NFC Forum Wireless Charging Technical Specification Version 2.2, NFC Forum Reader/Writer, Wireless charging protocol based on NFC Forum Wireless Charging Technical Specification Version 2.3, NFC Forum Reader/Writer, Wireless charging protocol based on NFC Forum Wireless Charging Technical Specification Version 2.4 |
| Protocol | NFC Forum Reader/Writer, Wireless charging protocol based on NFC Forum Wireless Charging Technical Specification Version 2.0 |
| Comm. Interface | I2C |
| Software Support | NON-OS SDK |
| Temp. Range (°C) | -40 to 85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| WLCSP | 1.78 x 1.78 x 0.3 | 16 | 0.4 |
Application Block Diagrams
| Automatic Pet Door & Tracking System Smart pet door with tag system for automatic entry and lost-pet tracking via proximity detection. | |
| Bluetooth Low Energy Audio Player Modular Bluetooth LE audio player with ultra-low power and voice control for smart, portable devices. | |
| Heatstroke Prevention Watch A low-power wearable detects heatstroke risks and alerts users to take early action. | |
| Health Monitoring Medical Patch Compact medical patch with continuous health monitoring and location tracking for patient safety. | |
| User Badge for Access and Tracking Rechargeable user badge with real-time tracking for secure access and personnel safety. | |
| Active Stylus A tablet active stylus with pressure sensitivity, motion detection, and wireless charging. | |
| Wireless Spirometer Wireless spirometer tracks lung health metrics with Bluetooth/Wi-Fi connectivity and NFC charging. | |
| Electric Toothbrush with UV Sanitation An electric toothbrush with UV sanitization and NFC brush authentication. | |
| LoRa and Bluetooth Low Energy Sensor Node Customizable LoRa and Bluetooth LE sensor node for long-range data transfer and local monitoring. | |
| Mid-Range Smart Lock Designed to Support Aliro – New In-Development Standard The smart lock platform is designed to support Aliro and offers secure access and optimized power usage. | |
| Smart BBQ Thermometer Smart BBQ thermometer offers real-time temperature monitoring and wireless connectivity for safer, perfectly cooked meals. | |
| Continuous Glucose Monitor (CGM) for Closed-Loop Operation with Insulin Pump Continuous glucose monitor with detachable sensors, rechargeable battery, and precision tech for optimal glucose management. | |
| Bluetooth Low Energy Tags for Proximity and Asset Tracking Ultra-low power Bluetooth Low Energy asset tracker tag with high-precision accuracy. | |
| Health Monitor Band A wearable health band that reads the user's heart rate and respiration using a piezoelectric sensor. | |
| Wearable Smart Ring for Health and Connectivity Smart rings combine health tracking with NFC charging and payments plus Bluetooth LE for efficient performance. |
Additional Applications
- Stylus
- Smart rings
- Smart glasses
- Wearable devices
- Hearing aids
- Medical sensors
Applied Filters: