RL78/F15 Target Board
As a CPU board usable in connection with the E2 on-chip debugging emulator the RL78/F15 Target Board achieves simple and easy evaluation of the target MCU.
Renesas offers monitoring functions using a tiny CMIC*1 in a variety of motor control applications. CMIC GreenPAK™ is a cost-effective NVM*2 programmable device that allows automotive designers to integrate many system functions into a single AEC-Q100 qualified IC, resulting in minimizing component count and board space.
System Benefits:
*1 CMIC: Configurable Mixed-Signal IC
*2 NVM: Non-Volatile Memory
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud