Renesas Flash, built on industry-standard NOR architecture, is engineered to fulfill the power and performance requirements of industrial, power-conscious, and battery-operated systems that need reliable flash memory for code and data storage.

Our product range includes standard class, perfect for tasks like system boot, as well as our advanced FusionHD, Ultra-Low Energy and DataFlash families. These advanced options are designed to minimize MCU overhead and can achieve energy savings of over 85% energy compared to typical flash memory solutions.

Product Selector: SPI NOR Flash

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation