Renesas RZ/N and RZ/T Family microprocessors with port’s GOAL technology deliver the perfect way to successfully integrate real-time communication – one hardware, one middleware, and many possibilities.
Features
A communication middleware for industrial networking stations
Powerful socket for protocols like PROFINET, EtherNet/IP, EtherCAT, Modbus/TCP, CC-Link IE Field Basic, OPC UA, POWERLINK, CC-Link IE TSN, as well as CANopen.
TSN supported - Connector to IoT/Industry 4.0
Powerful services around networking: Timer, Memory Management, Flash Handling, IP-Address Management, and many other services.
Engineering Tools for Code Generation and Master Emulation.
CONNECT IT! ETHERNET RZ/N is the perfect solution kit for developers new to developing with the RZ/N1. The kit comes with not only an evaluation board but also a JTAG...
The Renesas Starter Kit+ for RZ/T1 is the perfect starter kit for developers who are new to the RZ/T1. The kit includes an LCD display module, J-LINK Lite debugging...
Renesas Starter Kit+ for RZ/T2M is an evaluation and development kit for the RZ/T2M MPU. Since it has an on-board emulator, you can start evaluation by simply...