Skip to main content

Overview

Description

RZ/N2H is an advanced high-end MPU that provides high-speed and real-time operation with sophisticated network functionality supporting controller and device industrial Ethernet, meeting the requirements of programmable logic controllers (PLCs) and motion controllers. It has the processing power and peripheral functions required for controllers such as industrial robots, motion controllers, and PLCs. Quad Arm® Cortex®-A55 CPU cores (1200MHz) for application processing and two Arm Cortex-R52 CPU cores (1000MHz) for real-time control, as well as network functions compatible with Time-Sensitive Networking (TSN) and various industrial Ethernet protocols such as EtherCAT, EtherNet/IP, and PROFINET RT/IRT. Equipped with 3 GMACs and enables multiple networks simultaneously. Equipped with a large-capacity memory interface of LPDDR4, and a large-capacity non-volatile memory interface of SD/eMMC, it supports application-rich operating systems such as Linux. Two lanes of PCIe Gen3, 2 channels of xSPI, and other high-speed interfaces are also available. Multi-axis motor control can be achieved with a single chip, reducing the number of BOM components, thus contributing to reduced power consumption and board size.

Features

  • CPU: Arm Quad Cortex-A55, maximum operating frequency 1200MHz
  • CPU: Arm Dual Cortex-R52, maximum operating frequency 1000MHz
  • Memory: Tightly coupled memory 576KB (with ECC) per R52 core, internal RAM 2MB (with ECC)
  • LPDDR4 SDRAM memory interface
  • Trigonometric function accelerator
  • 3-port Gigabit Ethernet switch with TSN and 3unit Ethernet GMAC
  • Industrial Ethernet: EtherCAT®, PROFINET® RT/IRT, EtherNet/IP™, etc.
  • Encoder interface: 14ch (supports A-format™, EnDat, BiSS®, HIPERFACE® DSL, FA-CODER)
  • Up to 6-axis motor control
  • Octa/Quad SPI support
  • ADC: 12-bit x 3 units
  • ΔΣ I/F: 23ch
  • Package: 576-pin FCBGA
  • Voltage: 0.8V core, 1.1V DDR 1.8V PLL, OSC, USB I/O 3.3V GPIO, xSPI, RMII, MII

Comparison

Applications

  • PLC
  • Motion controller
  • AGV/AMR
  • Multi-axis servo
  • CNC
  • Ethernet switch
  • Gateway

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
e² studio - information for RZ Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
Security Key Management Tool
Key wrapping tool for key management systems using Renesas security IP. Enables secure installation and update of user application and device lifecycle management (DLM) keys.
Solution Toolkit Renesas
RZ/T2H and RZ/N2H Linux Software Package [V5.10-CIP]
Linux software packages for RZ/T2H and RZ/N2H Groups.
Software Package Renesas
RZ/T and RZ/N Multi-OS Package
The RZ/T Multi-OS Package Package and RZ/N Multi-OS Package are software packages for developing multi-OS solutions.
Software Package Renesas
RZ MPU Security Package (Linux OS)
Security Package for RZ MPUs. This package is used in combination with the Linux package provided for each device.
Software Package Renesas
RZ Smart Configurator
RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
Solution Toolkit Renesas
6 items

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download EXE 735.67 MB 日本語
Application: Industrial
Software & Tools - Software Log in to Download EXE 1,385.51 MB 日本語
Application: Industrial
Software & Tools - Evaluation Software Log in to Download ZIP 37.82 MB
Software & Tools - Other ZIP 3.46 MB
4 items

Sample Code

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training

RZ/T RZ/N FSP Tutorial for FSP Configuration (1/2) - Introduction of Tabs

This video provides an overview of all the tabs in the FSP Configuration, except for the [Pin] tab, which is covered in the Pin Configuration Function video.

Chapter's Title

00:10 Overview
00:44 Introduction of Summary Tab
01:22 Introduction of Bsp Tab
03:39 Introduction of Clocks Tab
04:52 Introduction of Stacks Tab
05:42 Introduction of Interrupts Tab
06:30 Introduction of Event Links Tab
07:13 Introduction of Components Tab

Related Resources

FSP Links

Board Links

User's Manual links

Video Link