Processing table
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
Microcircuit, Digital, CMOS, Programmable Interrupt Controller, Monolithic Silicon | MIL-STD-883 Microprocessors and Peripherals | -55 to +125°C | CERDIP | 28 | 36.8 x 13.2 x 0.00 | |
Microcircuit, Digital, CMOS, Programmable Interrupt Controller, Monolithic Silicon | MIL-STD-883 Microprocessors and Peripherals | -55 to +125°C | CERDIP, CLCC | 28 | 11.4 x 11.4 x 0.00, 36.8 x 13.2 x 0.00 | |
Microcircuit, CMOS, Octal Bus Transceiver, Monolithic Silicon | MIL-STD-883 Microprocessors and Peripherals | -55 to +125°C | CERDIP | 20 | 24.6 x 7.3 x 0.00 | |
CMOS 16-Bit Microprocessor | MIL-STD-883 Microprocessors and Peripherals | -55 to +125°C, 0 to +70°C | CERDIP | 40 | 52.1 x 13.2 x 0.00 | |
CMOS 16-Bit Microprocessor | MIL-STD-883 Microprocessors and Peripherals | -55 to +125°C | CERDIP | 40 | 52.1 x 13.2 x 0.00 | |
CMOS 8-Bit/16-Bit Microprocessor | MIL-STD-883 Microprocessors and Peripherals | -55 to +125°C, 0 to +70°C | CERDIP, PDIP | 40 | 52.1 x 13.2 x 0.00, 52.1 x 14.0 x 4.06 | 40.8 |
CMOS 8-Bit/16-Bit Microprocessor | MIL-STD-883 Microprocessors and Peripherals | -55 to +125°C | CERDIP | 40 | 52.1 x 13.2 x 0.00 | |
CMOS High Performance Programmable DMA Controller | MIL-STD-883 Microprocessors and Peripherals | -55 to +125°C | CERDIP | 40 | 52.1 x 13.2 x 0.00 | |
CMOS Serial Controller Interface | MIL-STD-883 Microprocessors and Peripherals | -40 to +85°C, -55 to +125°C | CERDIP, CLCC, PLCC | 28 | 11.4 x 11.4 x 0.00, 36.8 x 13.2 x 0.00 | 130.37 |
CMOS Programmable Interval Timer | MIL-STD-883 Microprocessors and Peripherals | -40 to +85°C, -55 to +125°C, 0 to +70°C | CERDIP, CLCC, PDIP, PLCC | 24, 28 | 11.4 x 11.4 x 0.00, 31.8 x 13.2 x 0.00, 31.8 x 14.0 x 4.06 | 9.937 |
CMOS Programmable Peripheral Interface | MIL-STD-883 Microprocessors and Peripherals | -40 to +85°C, -55 to +125°C, 0 to +70°C | CERDIP, CLCC, MQFP, PDIP, PLCC | 40, 44 | 10.0 x 10.0 x 2.02, 16.5 x 16.5 x 0.00, 52.1 x 13.2 x 0.00 and more... |
7.801 |
CMOS Priority Interrupt Controller | MIL-STD-883 Microprocessors and Peripherals | -40 to +85°C, -55 to +125°C, 0 to +70°C | CERDIP, PDIP, PLCC | 28 | 11.4 x 11.4 x 0.00, 35.6 x 14.0 x 4.06, 36.8 x 13.2 x 0.00 | 10.04 |
CMOS Octal Latching Bus Driver | MIL-STD-883 Microprocessors and Peripherals | -55 to +125°C | CERDIP | 20 | 24.6 x 7.3 x 0.00 | |
CMOS Clock Generator Driver | MIL-STD-883 Microprocessors and Peripherals | -55 to +125°C | CERDIP | 18 | 22.6 x 7.3 x 0.00 | |
CMOS Octal Inverting Bus Transceiver | MIL-STD-883 Microprocessors and Peripherals | -55 to +125°C | CERDIP | 20 | 24.6 x 7.3 x 0.00 | |
CMOS Bus Controller | MIL-STD-883 Microprocessors and Peripherals | -55 to +125°C | CERDIP | 20 | 24.6 x 7.3 x 0.00 | |
CMOS Bus Arbiter | MIL-STD-883 Microprocessors and Peripherals | -55 to +125°C | CERDIP | 20 | 24.6 x 7.3 x 0.00 | |
CMOS 8-Bit Microprocessors | MIL-STD-883 Microprocessors and Peripherals | -55 to +125°C | SBDIP | 40 | 50.8 x 15.1 x 2.41 | |
Monolithic Quad SPST, CMOS Analog Switches | MIL-STD-883 Switches/MUXs | -55 to +125°C | CERDIP | 16 | 19.3 x 7.3 x 0.00 | |
3.2 Microsecond Sample and Hold Amplifiers | MIL-STD-883 Sample and Hold Converters | -55 to +125°C | CERDIP | 14 | 19.3 x 7.3 x 0.00 | |
High Slew Rate Operational Amplifier | MIL-STD-883 Op Amps and Buffers | -55 to +125°C | CAN | 8 | 0.0 x 9.1 x 0.00 | |
Microcircuit, Linear, High Speed, Operational Amplifier, Monolithic Silicon | MIL-STD-883 Op Amps and Buffers | -55 to +125°C | CAN | 8 | 0.0 x 9.1 x 0.00 | |
Precision Quad Comparators | Harsh Environment Comparators | -55 to +125°C | CERDIP | 16 | 19.3 x 7.3 x 0.00 | |
Precision Quad Comparator | MIL-STD-883 Comparators | -55 to +125°C | CERDIP, CLCC | 16, 20 | 8.9 x 8.9 x 0.00, 19.3 x 7.3 x 0.00 | |
Monolithic, Wideband, High Slew Rate, High Output Current Buffer | MIL-STD-883 Op Amps and Buffers | -55 to +125°C | CAN, CERDIP, CLCC | 8, 20 | 0.0 x 9.1 x 0.00, 8.9 x 8.9 x 0.00, 9.7 x 6.3 x 0.00 | |
Low Noise, High Performance, Quad Operational Amplifier | MIL-STD-883 Op Amps and Buffers | -55 to +125°C | CERDIP | 14 | 19.3 x 7.3 x 0.00 | |
CMOS Universal Asynchronous Receiver Transmitter (UART) | MIL-STD-883 Microprocessors and Peripherals | -55 to +125°C | CERDIP | 40 | 52.1 x 13.2 x 0.00 | |
CMOS Universal Asynchronous Receiver Transmitter (UART) | MIL-STD-883 Microprocessors and Peripherals | -55 to +125°C | CERDIP | 40 | 52.1 x 13.2 x 0.00 | |
CMOS Manchester Encoder-Decoder | MIL-STD-883 Data Communications ICs | -55 to +125°C | CERDIP | 20 | 24.6 x 7.3 x 0.00 | |
Quad SPST CMOS Analog Switch | MIL-STD-883 Switches/MUXs | -55 to +125°C | CERDIP | 16 | 19.3 x 7.3 x 0.00 | |
High Speed, Quad SPST, CMOS Analog | MIL-STD-883 Switches/MUXs | -55 to +125°C | CERDIP, CLCC | 16, 20 | 8.9 x 8.9 x 0.00, 19.3 x 7.3 x 0.00 | |
Dual SPDT CMOS Analog Switch | MIL-STD-883 Switches/MUXs | -55 to +125°C | CERDIP | 14 | 19.3 x 7.3 x 0.00 | |
DPDT CMOS Analog Switch | MIL-STD-883 Switches/MUXs | -55 to +125°C | CERDIP | 16 | 19.3 x 7.3 x 0.00 | |
Dual SPDT CMOS Analog Switch | MIL-STD-883 Switches/MUXs | -55 to +125°C | CLCC | 20 | 8.9 x 8.9 x 0.00 | |
16-Channel CMOS Analog Mulitplexer with Active Overvoltage Protection | MIL-STD-883 Switches/MUXs | -55 to +125°C | CERDIP, CLCC | 28 | 11.4 x 11.4 x 0.00, 36.8 x 13.2 x 0.00 | |
Single 8-Channel CMOS Analog Multiplexer | MIL-STD-883 Switches/MUXs | -55 to +125°C | CERDIP, SBDIP | 16 | 19.3 x 7.3 x 0.00, 20.3 x 7.5 x 2.41 | |
Analog Multiplexer, 4-Channel Differential, 883 Compliant | MIL-STD-883 Switches/MUXs | -55 to +125°C | CLCC | 20 | 8.9 x 8.9 x 0.00 | |
Single 16/Differential 8-Channel CMOS Analog Multiplexers with Active Overvoltage Protection | MIL-STD-883 Switches/MUXs | -55 to +125°C | CERDIP, CLCC | 28 | 11.4 x 11.4 x 0.00, 36.8 x 13.2 x 0.00 | |
Single 16/Differential 8-Channel CMOS Analog Multiplexers with Active Overvoltage Protection | MIL-STD-883 Switches/MUXs | -55 to +125°C | CERDIP, CLCC | 28 | 11.4 x 11.4 x 0.00, 36.8 x 13.2 x 0.00 | |
Single 8/Differential 4-Channel CMOS Analog Multiplexers with Active Overvoltage Protection | MIL-STD-883 Switches/MUXs | -55 to +125°C | CERDIP, CLCC | 16, 20 | 8.9 x 8.9 x 0.00, 19.3 x 7.3 x 0.00 | |
Single 8/Differential 4-Channel CMOS Analog Multiplexers with Active Overvoltage Protection | MIL-STD-883 Switches/MUXs | -55 to +125°C | CERDIP | 16 | 19.3 x 7.3 x 0.00 | |
High Speed, Monolithic D/A Converter with Reference | MIL-STD-883 D/A Converters | -55 to +125°C | SBDIP | 24 | 30.5 x 15.1 x 2.41 | |
Complete, 12-Bit A/D Converters with Microprocessor Interface | MIL-STD-883 SAR A/D Converters | -55 to +125°C | SBDIP | 28 | 35.6 x 15.1 x 2.41 | |
Complete, 12-Bit A/D Converters with Microprocessor Interface | MIL-STD-883 SAR A/D Converters | -55 to +125°C | SBDIP | 28 | 35.6 x 15.1 x 2.41 | |
1024x4 CMOS RAM | MIL-STD-883 Memory | -55 to +125°C | CERDIP | 18 | 22.6 x 7.3 x 0.00 | |
2kx8 Asynchronous CMOS Static RAM | MIL-STD-883 Memory | -40 to +85°C, -55 to +125°C | CERDIP | 24 | 31.8 x 13.2 x 0.00 | |
8kx8 Asynchronous CMOS Static RAM | MIL-STD-883 Memory | -55 to +125°C | CERDIP | 28 | 36.8 x 13.2 x 0.00 | |
2kx8 CMOS PROM | MIL-STD-883 Memory | -55 to +125°C | SBDIP | 24 | 30.5 x 15.1 x 2.41 | |
512x8 CMOS PROM | MIL-STD-883 Memory | -55 to +125°C | SBDIP | 24 | 30.5 x 15.1 x 2.41 |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product