Skip to main content

Overview

Description

The DA14535-00FXDEVKT-P Bluetooth® Low Energy Development Kit Pro for the DA14535 SmartBond TINY™ SoC includes a motherboard, daughterboard, and cables. This kit is primarily intended for software application development and power measurements.

This kit offers users the capability for:

  • Software development
  • Programming DA14535 via JTAG or UART using the DA14535 SDK
  • RF characterization
  • Hardware prototyping
  • PMM2
    • Power measurement
    • 2x Auxiliary voltage/current measurement 
    • Monitoring 8x digital inputs (0.9V -5V)
  • Connecting MikroBUS™ modules

The DA14535 is an ultra-low power Bluetooth 5.3 SoC with an Arm® Cortex® M0+, 64kB of RAM, and 12kB of OTP that is specified for operation at 105 °C. The DA14535 is an enhanced version of the DA14531. The DA14535 is available in a 24-pin FCGQFN package.

Features

  • Motherboard, SoC daughterboard, USB cable, and Quick Start Guide
  • Easily attached/detached daughterboards
  • Integrated power measurement module
  • Can be powered from a USB power bank
  • DCDC buck or LDO mode operation
  • MikroBUS and Pmod™ headers
  • SEGGER J-Link debugger

Applications

  • Medical applications
  • Disposables
  • Beacons
  • Proximity tags and trackers
  • Wireless sensor nodes
  • Smartwatches
  • Human interface devices
  • Toys
  • Industrial applications

Documentation

Type Title Date
Manual - Development Tools PDF 6.74 MB
Manual - Development Tools
Schematic PDF 1.99 MB
3 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 87 KB
PCB Design Files ZIP 2.79 MB
PCB Design Files ZIP 4.95 MB
Software & Tools - Other Log in to Download ZIP 15.70 MB
4 items

Related Boards & Kits

Product Options

Applied Filters: