Skip to main content

Overview

Description

The DA14535-00FXDEVKT-U is a Bluetooth® Low Energy USB software development kit for the DA14535 SmartBond TINY™ SoC. It gives you all the flexibility to develop applications in a small and portable form factor. 

This kit offers a low-cost development board with basic functionality. The development kit is implemented on a single PCB. The purpose of this cost-effective USB kit is to provide users with the capability for:

  • Software development
  • Programming DA14535 via JTAG or UART using the DA14535 SDK
  • Connecting MikroBUS™ modules

The DA14535 is an ultra-low power Bluetooth 5.3 SoC with an Arm® Cortex® M0+, 64kB of RAM, and 12kB of OTP that is specified for operation at 105 °C. The DA14535 is available in a 24-pin FCGQFN package.

Features

  • USB type A male connector
  • Option to power from 3V external battery
  • 2Mbit SPI flash IC
  • 32MHz crystal
  • JTAG and UART interface over USB
  • Pre-loaded firmware

Applications

  • Medical applications 
  • Disposables 
  • Beacons 
  • Proximity tags and trackers 
  • Wireless sensor nodes 
  • Smartwatches 
  • Human interface devices 
  • Toys 
  • Industrial applications

Documentation

Type Title Date
Manual - Development Tools
Manual - Development Tools PDF 1.78 MB
Schematic PDF 188 KB
3 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
SmartBond™ - CodeLess™ AT Commands
The SmartBond™ CodeLess AT Commands platform enables control of the Bluetooth® Low Energy connectivity, sensor read-out and battery check of the device.
IDE and Coding Tool Renesas
Serial Port Service (SPS)
The Serial Port Service (SPS) emulates serial cable communication.
Emulator Renesas
SmartBond™ Development Tools
SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
Software Package Renesas
SmartBond™ Flash Programmer
The Renesas SmartBond™ Flash Programmer tool lets the user program a flash device for the DA1453x, DA1458x, DA1469x, and DA14592 SoCs.
Software Package Renesas
QE for BLE: Development Assistance Tool for Bluetooth® Low Energy
Debugging support tool that specializes in Bluetooth® Low Energy system development [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RA, RX, RL78]
Solution Toolkit Renesas
Renesas Bluetooth® Low Energy Mobile Application Suite
Renesas’ comprehensive collection of Bluetooth® Low Energy mobile applications: SmartBond, SmartConfig, SmartConsole, SmartTags, and SUOTA
Software Package Renesas
e² studio
Eclipse-based Renesas integrated development environment (IDE). [Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
IDE and Coding Tool Renesas
7 items

Software Downloads

Type Title Date
PCB Design Files ZIP 580 KB
PCB Design Files ZIP 1.84 MB
PCB Design Files ZIP 2.18 MB
Software & Tools - Other Log in to Download ZIP 15.70 MB
4 items

Related Boards & Kits

Product Options

Applied Filters: