Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
MDF | M18.3 | SOICW | 18 | PLASTIC | PLASTIC | Yes | 11.58mm | 7.52mm | 0.20mm | 1.27mm |
MDG | MDP0027 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.80mm | 7.49mm | 0.00mm | 0.00mm |
MDH | MDP0027 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.80mm | 7.49mm | 0.00mm | 0.00mm |
MDK | MDP0027 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.49mm | 0.00mm | 0.00mm |
MDM | MDP0027 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.49mm | 0.00mm | 0.00mm |
MDN | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MDP | MDP0027 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.49mm | 0.00mm | 0.00mm |
MDQ | MDP0027 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.88mm | 7.49mm | 0.00mm | 0.00mm |
MDR | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.80mm | 7.49mm | 0.00mm | 1.27mm |
MDS | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
MDT | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
MDV | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.80mm | 7.49mm | 0.00mm | 1.27mm |
MED | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MEF | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MEP | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
MES | M18.3 | SOICW | 18 | PLASTIC | PLASTIC | Yes | 11.58mm | 7.52mm | 0.20mm | 1.27mm |
MET | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MEV | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MEW | M16.3 | SOICW | 16 | PLASTIC | PLASTIC | Yes | 10.34mm | 7.52mm | 0.20mm | 1.27mm |
MEZ | M16.3 | SOICW | 16 | PLASTIC | PLASTIC | Yes | 10.34mm | 7.52mm | 0.20mm | 1.27mm |
MFA | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
MFD | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
MFE | M16.3 | SOICW | 16 | PLASTIC | PLASTIC | Yes | 10.34mm | 7.52mm | 0.20mm | 1.27mm |
MFF | M24.3 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.52mm | 0.00mm | 1.27mm |
MFK | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.80mm | 7.49mm | 0.00mm | 1.27mm |
MFL | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.80mm | 7.49mm | 0.00mm | 1.27mm |
MFN | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.80mm | 7.49mm | 2.21mm | 1.27mm |
MGI | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
MGV | M28.3B | SOICW-EP | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.00mm | 0.00mm |
MGX | M16.3 | SOICW | 16 | PLASTIC | PLASTIC | Yes | 10.34mm | 7.52mm | 0.20mm | 1.27mm |
MGY | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
MHB | MDP0027 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.80mm | 7.49mm | 0.00mm | 0.00mm |
MHD | MDP0027 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.80mm | 7.49mm | 0.00mm | 0.00mm |
MHE | MDP0027 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.80mm | 7.49mm | 0.00mm | 0.00mm |
MHG | MDP0027 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.49mm | 0.00mm | 0.00mm |
MHI | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MHJ | MDP0027 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.49mm | 0.00mm | 0.00mm |
MHK | MDP0027 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.88mm | 7.49mm | 0.00mm | 0.00mm |
MHL | M16.3 | SOICW | 16 | PLASTIC | PLASTIC | Yes | 10.34mm | 7.52mm | 0.20mm | 1.27mm |
MHN | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
MHO | M28.3C | SOICW-EP | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.00mm | 0.00mm |
MHP | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
MHQ | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
MHR | M24.3 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.52mm | 0.00mm | 1.27mm |
MHS | M24.3 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.52mm | 0.00mm | 1.27mm |
MHU | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MHW | M16.3 | SOICW | 16 | PLASTIC | PLASTIC | Yes | 10.34mm | 7.52mm | 0.20mm | 1.27mm |
MHX | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MHZ | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MIA | M8.15 | SOICN | 8 | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |