Skip to main content

Package Search

Enter a full or partial package number.
Package Name Package Type Lead Count Category Class Pb (Lead) Free Length Width Thickness Pitch
EQM PDIP 28 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
EQN PDIP 28 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
EQP PDIP 28 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
EQR PDIP 28 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
EQS E28.6 PDIP 28 PLASTIC PLASTIC Yes 35.56mm 13.97mm 4.06mm 2.54mm
EQU E28.6 PDIP 28 PLASTIC PLASTIC Yes 35.56mm 13.97mm 4.06mm 2.54mm
EQV E28.6 PDIP 28 PLASTIC PLASTIC Yes 35.56mm 13.97mm 4.06mm 2.54mm
EQW E28.6 PDIP 28 PLASTIC PLASTIC Yes 35.56mm 13.97mm 4.06mm 2.54mm
EQX E28.6 PDIP 28 PLASTIC PLASTIC Yes 35.56mm 13.97mm 4.06mm 2.54mm
ETA PDIP 8 PLASTIC PLASTIC Yes 9.52mm 6.35mm 0.00mm 0.00mm
ETC PDIP 8 PLASTIC PLASTIC Yes 9.52mm 6.35mm 0.00mm 0.00mm
ETD PDIP 8 PLASTIC PLASTIC Yes 9.52mm 6.35mm 0.00mm 0.00mm
ETF PDIP 8 PLASTIC PLASTIC Yes 9.52mm 6.35mm 0.00mm 0.00mm
ETG52 TQFP 52 G PLASTIC Yes 10.00mm 10.00mm 1.00mm 0.65mm
ETK PDIP 14 PLASTIC PLASTIC Yes 19.05mm 6.35mm 0.00mm 0.00mm
ETN PDIP 16 PLASTIC PLASTIC Yes 19.05mm 6.35mm 0.00mm 0.00mm
ETS PDIP 18 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
ETV PDIP 18 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
ETW PDIP 18 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
ETX PDIP 20 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
ETZ PDIP 24 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
EUA PDIP 14 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
EUB MDP0031 PDIP 8 PLASTIC PLASTIC Yes 9.52mm 6.35mm 3.30mm 2.54mm
EUC MDP0031 PDIP 8 PLASTIC PLASTIC Yes 9.52mm 6.35mm 3.30mm 2.54mm
EUD MDP0031 PDIP 8 PLASTIC PLASTIC Yes 9.52mm 6.35mm 3.30mm 2.54mm
EUF E20.3 PDIP 20 PLASTIC PLASTIC Yes 26.16mm 6.60mm 3.94mm 2.54mm
EUH PDIP 18 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
EUJ MDP0031 PDIP 8 PLASTIC PLASTIC Yes 9.52mm 6.35mm 3.30mm 2.54mm
EUL E8.3 PDIP 8 PLASTIC PLASTIC Yes 9.65mm 6.60mm 3.94mm 2.54mm
EUM E14.3 PDIP 14 PLASTIC PLASTIC Yes 19.05mm 6.60mm 3.94mm 2.54mm
EUN E20.3 PDIP 20 PLASTIC PLASTIC Yes 26.16mm 6.73mm 3.94mm 2.54mm
EUP E16.3 PDIP 16 PLASTIC PLASTIC Yes 19.05mm 6.60mm 3.94mm 2.54mm
EUQ E8.3 PDIP 8 PLASTIC PLASTIC Yes 9.65mm 6.60mm 3.94mm 2.54mm
EWC PDIP 32 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
EWD E8.3 PDIP 8 PLASTIC PLASTIC Yes 9.65mm 6.60mm 3.94mm 2.54mm
EWF E8.3 PDIP 8 PLASTIC PLASTIC Yes 9.65mm 6.60mm 3.94mm 2.54mm
EWG E14.3 PDIP 14 PLASTIC PLASTIC Yes 19.05mm 6.60mm 3.94mm 2.54mm
EWH E16.3 PDIP 16 PLASTIC PLASTIC Yes 19.05mm 6.60mm 3.94mm 2.54mm
EWJ E16.3 PDIP 16 PLASTIC PLASTIC Yes 19.05mm 6.60mm 3.94mm 2.54mm
EWK E20.3 PDIP 20 PLASTIC PLASTIC Yes 26.16mm 6.60mm 3.94mm 2.54mm
EWL E24.3 PDIP 24 PLASTIC PLASTIC Yes 31.75mm 6.60mm 3.94mm 2.54mm
EWM E24.6 PDIP 24 PLASTIC PLASTIC Yes 31.75mm 13.97mm 4.06mm 2.54mm
EWN E28.6 PDIP 28 PLASTIC PLASTIC Yes 35.56mm 13.97mm 4.06mm 2.54mm
EWP E28.6 PDIP 28 PLASTIC PLASTIC Yes 35.56mm 13.97mm 4.06mm 2.54mm
EWQ E28.6 PDIP 28 PLASTIC PLASTIC Yes 35.56mm 13.97mm 4.06mm 2.54mm
EWR E28.6 PDIP 28 PLASTIC PLASTIC Yes 35.56mm 13.97mm 4.06mm 2.54mm
EWS E28.6 PDIP 28 PLASTIC PLASTIC Yes 35.56mm 13.97mm 4.06mm 2.54mm
EWT E28.6 PDIP 28 PLASTIC PLASTIC Yes 35.56mm 13.97mm 4.06mm 2.54mm
EWW E40.6 PDIP 40 PLASTIC PLASTIC Yes 52.07mm 13.97mm 4.06mm 2.54mm
EWX E40.6 PDIP 40 PLASTIC PLASTIC Yes 52.07mm 13.97mm 4.06mm 2.54mm