Skip to main content

Package Search

Enter a full or partial package number.
Package Name Package Type Lead Count Category Class Pb (Lead) Free Length Width Thickness Pitch
CD20 CDIP 20 NP HERMET No 25.40mm 7.62mm 2.90mm 2.54mm
CD24 CDIP 24 NP HERMET No 32.00mm 15.24mm 2.90mm 2.54mm
CD28 CDIP 28 NP HERMET No 37.20mm 15.24mm 2.67mm 2.54mm
CD40 CDIP 40 RoHS HERMET Yes 52.60mm 15.24mm 4.06mm 2.54mm
CD6 CDIP 6 RoHS HERMET Yes 7.00mm 5.00mm 1.50mm 2.57mm
CHGS 0 0.00mm 0.00mm 0.00mm
CMG16 COL 16 G PLASTIC Yes 2.50mm 2.50mm 0.50mm 0.40mm
CMG8 COL 8 G PLASTIC Yes 2.00mm 2.00mm 0.50mm 0.50mm
CMT8 COL 8 G PLASTIC Yes 2.00mm 2.00mm 0.75mm 0.50mm
CS28 CPACK 28 NP HERMET No 18.80mm 13.20mm 3.91mm 1.27mm
CS48 CPACK 48 NP HERMET No 16.30mm 9.65mm 2.40mm 1.27mm
CTG8 COL 8 G PLASTIC Yes 2.00mm 2.00mm 0.75mm 0.50mm
CXW4 COL 4 G PLASTIC Yes 3.20mm 2.50mm 1.00mm 2.10mm
DA144 TQFP 144 240 PLASTIC No 20.00mm 20.00mm 1.40mm 0.50mm
DAA D14.3 SBDIP 14 HERMETIC HERMETIC Yes 17.78mm 7.49mm 2.41mm 2.54mm
DAB D16.3 SBDIP 16 HERMETIC HERMETIC Yes 20.32mm 7.49mm 2.41mm 2.54mm
DAG144 TQFP 144 G PLASTIC Yes 20.00mm 20.00mm 1.40mm 0.50mm
DAS D24.3 SBDIP 24 HERMETIC HERMETIC Yes 30.48mm 7.49mm 2.41mm 2.54mm
DAV D16.3 SBDIP 16 HERMETIC HERMETIC Yes 20.32mm 7.49mm 2.41mm 2.54mm
DAX D8.3 SBDIP 8 HERMETIC HERMETIC Yes 9.91mm 7.37mm 2.41mm 2.54mm
DBA D18.3 SBDIP 18 HERMETIC HERMETIC Yes 22.86mm 7.49mm 2.41mm 2.54mm
DBB D16.3 SBDIP 16 HERMETIC HERMETIC Yes 20.32mm 7.49mm 2.41mm 2.54mm
DBG44 PQFP 44 G PLASTIC Yes 10.00mm 10.00mm 2.00mm 0.80mm
DBG52 PQFP 52 G PLASTIC Yes 10.00mm 10.00mm 2.05mm 0.65mm
DCG14 SOIC 14 G PLASTIC Yes 8.60mm 3.90mm 1.50mm 1.27mm
DCG16 SOIC 16 G PLASTIC Yes 9.90mm 3.90mm 1.50mm 1.27mm
DCG8 SOIC 8 G PLASTIC Yes 4.90mm 3.90mm 1.50mm 1.27mm
DD144 TQFP 144 240 PLASTIC No 20.00mm 20.00mm 1.40mm 0.50mm
DEG64 TQFP 64 G PLASTIC Yes 10.00mm 10.00mm 1.00mm 0.50mm
DF80 TVSOP 80 240 PLASTIC No 17.00mm 6.10mm 1.00mm 0.40mm
DGG176 TQFP 176 G PLASTIC Yes 24.00mm 24.00mm 1.40mm 0.50mm
DICE WAFER 0 G WAFER Yes 0.00mm 0.00mm 0.00mm 0.00mm
DICE725 NA 0 NP PLASTIC No 0.00mm 0.00mm 0.00mm 0.00mm
DICEF WAFER 0 G WAFER Yes 0.00mm 0.00mm 0.00mm 0.00mm
DICEW WAFER 0 G WAFER Yes 0.00mm 0.00mm 0.00mm 0.00mm
DJG48 QVSOP 48 G PLASTIC Yes 9.90mm 3.80mm 1.60mm 0.40mm
DKP D28.6 SBDIP 28 HERMETIC HERMETIC Yes 35.56mm 15.11mm 2.41mm 2.54mm
DMG40 QVSOP 40 G PLASTIC Yes 9.90mm 3.81mm 1.60mm 0.50mm
DMG80 QVSOP 80 G PLASTIC Yes 20.50mm 3.81mm 1.60mm 0.50mm
DNG52 PQFP 52 G PLASTIC Yes 14.00mm 14.00mm 2.70mm 1.00mm
DR208 PQFP 208 240 PLASTIC No 28.00mm 28.00mm 3.50mm 0.50mm
DRG208 PQFP 208 G PLASTIC Yes 28.00mm 28.00mm 3.50mm 0.50mm
DV0006AA DFN 6 G PLASTIC Yes 2.50mm 2.00mm 0.75mm 0.83mm
DVG8 TSSOP 8 G PLASTIC Yes 3.00mm 3.00mm 0.97mm 0.65mm
DXG32 PTQFP 32 G PLASTIC Yes 7.00mm 7.00mm 1.00mm 0.80mm
DXG48 PTQFP 48 G PLASTIC Yes 7.00mm 7.00mm 1.00mm 0.50mm
DYG6 SOT 6 G PLASTIC Yes 2.90mm 1.60mm 1.00mm 0.95mm
EAD E20.3 PDIP 20 PLASTIC PLASTIC Yes 26.16mm 6.60mm 3.94mm 2.54mm
EAE E24.3 PDIP 24 PLASTIC PLASTIC Yes 31.75mm 6.60mm 3.94mm 2.54mm
EAJ E8.3 PDIP 8 PLASTIC PLASTIC Yes 9.65mm 6.60mm 3.94mm 2.54mm