SMARC SOM Evaluation Kit for RZ/V2L MPU with AI Accelerator
The RZ/V2L Evaluation Board Kit consists of a module board (SOM) and a carrier board that can easily start evaluation of the RZ/V2L. It also includes the MIPI Camera...
RZ/V2L is equipped with an Arm® Cortex®-A55 (1.2GHz) CPU and built-in AI accelerator "DRP-AI" for vision, which is Renesas' original technology. "DRP-AI" is configured with DRP and AI-MAC. It also has a 16-bit DDR3L/DDR4 interface and a built-in 3D graphics engine with Arm Mali-G31 and video codec (H.264).
DRP-AI’s excellent power efficiency eliminates the need for heat dissipation measures such as heat sinks or cooling fans. AI can be implemented cost efficiently not only in consumer electronics and industrial equipment but also in a wide range of applications such as point-of-sale (POS) terminals for retail. Also, the DRP-AI provides both real-time AI inference and image processing functions with the capabilities essential for camera support such as color correction and noise reduction. This enables customers to implement AI-based vision applications without requiring an external image signal processor (ISP).
The RZ/V2L is also package- and pin-compatible with the RZ/G2L. This allows RZ/G2L users to easily upgrade to the RZ/V2L for additional AI functions without needing to modify the system configuration, keeping migration costs low.
Software title
|
Software type
|
Company
|
---|---|---|
DRP-AI Translator [V1.85] This is an AI model conversion tool (DRP-AI Translator) for DRP-AI equipped products. This product is also used as an internal tool for DRP-AI TVM (required when installing DRP-AI TVM).
|
Software Package | Renesas |
RZ/V2L DRP-AI Support Package [V7.50] This product provides the software and documentation for DRP-AI embedded within RZ/V2L.
|
Software Package | Renesas |
RZ/V2L ISP Support Package [V.1.40] This product provides ISP Support Package for RZ/V2L. Please read the Release Note included in this first when you use the package.
|
Software Package | Renesas |
RZ MPU Graphics Library Evaluation Version for RZ/V2 This product provides the Graphics Library for Mali GPU on RZ/V2L and RZ/V2H. You can use the graphics function on them by building according to the integration guide which is enclosed in the download file.
|
Software Package | Renesas |
RZ MPU Video Codec Library Evaluation Version for RZ/V2L This product provides the Video Codec Library for RZ/V2L. You can use the decoder/encoder on them by building according to the integration guide which is enclosed in the download file.
|
Software Package | Renesas |
RZ/V Multi-OS Package RZ/V Multi-OS Package is the software package consisting of RZ/V Flexible Software Package (FSP) as software package for Renesas MCU with Arm® Cortex-M, Cortex-R Core and OpenAMP as standardization API of framework for interprocessor communication for developing multi OS solution.
|
Software Package | Renesas |
RZ/V Verified Linux Package [5.10-CIP] Linux Packages for MPUs of the RZ/V2L. Functions of this products have been verified and regular maintenance is also provided.
|
Software Package | Renesas |
RZ MPU Security Package (Linux OS) Security Package for RZ MPUs. This package is used in combination with the Linux package provided for each device.
|
Software Package | Renesas |
RZ Smart Configurator RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
e² studio - information for RZ Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
DRP-AI TVM (GitHub) We provide an AI model conversion tool (DRP-AI TVM) for DRP-AI-equipped products. When using this product, please check the contents of the linked README.md first.
|
Software Package | Renesas |
RZ/V2L AI Software Development Kit AI Software Development Kit (AI SDK) is an AI application development environment for RZ/V2L Evaluation Board Kit.
|
Software Package | Renesas |
RZ/V series AI Apps & AI SDK (GitHub) The AI SDK enables easy and rapid development of AI applications using Renesas' RZ/V series evaluation kits. Additionally, it offers a range of AI applications free of charge.
|
Software Package | Renesas |
RZ/V2L OpenCV Accelerator Support Package [V1.10] This product provides OpenCV Accelerator Support Package for RZ/V2L.
|
Software Package | Renesas |
RZ MPU HTML5 (Chromium) Package for Verified Linux Packages [5.10-CIP] This product provides the HTML5 (Chromium) Package as a GUI framework for RZ/G2L, RZ/G2LC, and RZ/V2L.
|
Software Package | Renesas |
RZ MPU HTML5 (Gecko) Package for Verified Linux Packages [5.10-CIP] HTML5 (Gecko) package for RZ/G. This package is used in combination with the Linux package provided for the device.
|
Software Package | Renesas |
AI Navigator: IDE for AI Applications The functions required for the development of embedded systems that use artificial intelligence (AI) have been integrated in AI Navigator, shortening the development periods.
|
Solution Toolkit | Renesas |
SEGGER J-Link and J-Trace PRO The J-Link debug probes offer full support for RZ Family MPUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
|
Emulator | SEGGER |
18 items
|
The RZ/V2L Evaluation Board Kit consists of a module board (SOM) and a carrier board that can easily start evaluation of the RZ/V2L. It also includes the MIPI Camera...
The Avnet RZBoard V2L is a power-efficient, vision-AI accelerated development board, optimized for artificial intelligence (AI)/machine learning (ML) applications. Its...
The Trail Camera demonstration showcases the capabilities of the dynamically reconfigurable processor for AI (DRP-AI) subsystem in the RZ/V2L SoC along with a...
e-CAM20_CURZ is a Full HD color global shutter camera based on Renesas RZ/V2L, RZ/G2L, RZ/G2LC, and RZ/G2UL processors. This camera is based on the 1/2.6" AR0234CS CMOS...
e-CAM21_CURZ is a Full HD color ultra-low light camera for Renesas RZ/V2L, RZ/G2L, RZ/G2LC, and RZ/G2UL processors. This camera is based on the Sony STARVIS™ IMX462...
Acquiring, processing, analyzing, and understanding visual images requires a high-performance MPU with artificial intelligence to generate actionable digital metadata...
Our RZ/V2L SoM offers a versatile platform packed with features and connectivity options like wireless, USB, and CAN, simplifying the integration of system components....
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters:
This section describes how to set up the RZ/V2L evaluation board kit (EVK) using the demo binary file.
Check Out the Latest Features in AI Applications v2.10! | Blog Post | Dec 22, 2023 |
Check Out the New Features in AI Applications v2.00! | Blog Post | Sep 22, 2023 |
Giving Customers the Options to Make or Buy SoM and/or SBC to Accelerate Design Cycle | Blog Post | Jul 21, 2023 |
DRP-AI TVM Makes It Easy to Port AI Model into RZ/V Devices | Blog Post | Feb 3, 2023 |
RZ/V2L “Easy-to-Use” Demo Sample Code That Can Be Easily Tried by Anyone, No Build Required | Blog Post | Jan 27, 2023 |
AI Supports the Way We Live and Work | Blog Post | Apr 18, 2022 |
Start Your First Step on Vision AI Development Using RZ/V Microprocessor (MPU) | Blog Post | Feb 16, 2022 |
Farewell, Heat Countermeasure: RZ/V2M Brings the Innovation for AI Products | Blog Post | Nov 15, 2021 |