RX23E-A IO-Link Temperature Sensor Solution Development Kit
This single-chip solution uses the 32-bit RX23E-A microcontroller with built-in high-precision analog front-end (AFE) to measure temperature, process sensing and...
The RV1S9160A is a photocoupler featuring high-speed switching up to 15Mbps with active low output logic which consist of an AlGaAs LED on the input side and an integrated circuit with a photodiode on the output. This product enables to low current operation on 3. 3V/5V power supply with high noise-tolerant CMR:50kV/us min. and high temperature operation up to Ta=125°C in logic interface circuit.
This single-chip solution uses the 32-bit RX23E-A microcontroller with built-in high-precision analog front-end (AFE) to measure temperature, process sensing and...
The RZ/T Series Inverter Board (P/N: RTK0EM0000B15010BJ) is an inverter board that allows users to evaluate motor control using a BLDC motor with ease. This product...
The RZ/T Series Inverter Board Kit (P/N: RTK0EM0000S05010BJ) is an inverter board that allows users to evaluate motor control using BLDC motor with ease. This product...
The Evaluation Board Kit for RZ/T2H is an evaluation and development kit for the RZ/T2H MPU. Since it has an on-board emulator, you can start evaluation by simply...
The Evaluation Board Kit for RZ/N2H is an evaluation and development kit for the RZ/N2H MPU. Since it has an on-board emulator, you can start evaluation by simply...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Applied Filters: