100W USB Type-C Power Bank Reference Design
This is a USB-certified single port power bank reference design. It can connect 2 to 4 cells (default is 3 cells) in series and has a battery monitor function on this...
The R9A02G011 is a USB Power Delivery (PD) controller that is based on the Universal Serial Bus (USB) Power Delivery Specification Revision 3.1 and USB Type-C® Cable and Connector Specification Revision 2.1. The R9A02G011 performs negotiation for more current and/or higher voltages over the USB cable (VBUS) than are defined in the USB 2.0, USB 3.0, or BC1.2 specifications, and controls circuitry to select the local power source or power sink. The R9A02G011 uses a 300kbps BMC modulated signal through the CC wire in the USB Type-C cable. It comes in two types of package, 32-pin QFN for easy implementation, and 42-pin BGA for reducing space, so that it can be chosen according to the application and PCB space. In addition, the R9A02G011 incorporates Renesas' low-power technologies.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 654 KB | |
Manual - Hardware | PDF 1.28 MB | |
Technical Update | PDF 178 KB | |
Brochure | PDF 636 KB | |
Brochure | PDF 1.11 MB | |
Tool News - Note | PDF 29 KB 日本語 | |
White Paper | PDF 617 KB 日本語 , 简体中文 | |
Guide | PDF 381 KB | |
Flyer | PDF 91 KB 日本語 | |
9 items
|
This is a USB-certified single port power bank reference design. It can connect 2 to 4 cells (default is 3 cells) in series and has a battery monitor function on this...
This is a USB-certified reference design for dual-port sourcing ports. This reference design converts a DC input to two USB Type-C® source ports. USB Type-C® source...
This is the single port reference design that converts USB Type-C® input power to DC output or DC input to USB Type-C® output sourcing power.
The USB Type-C® port is...
The solution demonstrates a CMOS image sensor (CIS) board with phase-detection autofocus (PDAF) and a high-performance image signal processing (ISP) board along with...
The USB PD with Turbo Boost Development Kit is used for developing applications with Universal Serial Bus Power Delivery (USB PD). The kit utilizes Renesas' R9A02G011...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
SI-05
Note:
This product uses SuperFlash(R) technology licensed from Silicon Storage Technology, inc. SuperFlash(R) is a registered trademark of Silicon Storage Technology, Inc. in several countries including the United States and Japan.