概要
説明
Azure RTOS is an embedded development suite including the small, but powerful ThreadX operating system that provides reliable, ultra-fast performance for resource-constrained devices. It’s easy-to-use and market-proven, having been deployed on more than 10 billion devices worldwide. Azure RTOS supports the Renesas RZ processor portfolio and most popular RZ embedded development tools.
特長
- Free production license for RZ Family of MPUs
- Small footprint (Minimal 2KB)
- Fast, deterministic performance (sub microsecond API calls and context switches)
- Comprehensive set of middleware, including FileX, GUIX, NetX, NetX Duo, and USBX
- Functional safety pre-certified to IEC 61508 SIL 4, ISO 26262 ASIL D, IEC 62304 Class C
- Advanced technology including SMP multicore support, preemption-threshold, event chaining
- Seamless connectivity to Azure IoT
- Easily leverage cloud services like Azure Defender, PnP, OTA
製品比較
アプリケーション
アプリケーション
- Industrial
- Medical
- Home automation
- Consumer