Overview
Description
The Renesas xEV inverter solution maximizes HEV/EV motor performance, the motor parameter calibration tool, and practical inverter hardware designs by using a combination of microcontrollers, power management ICs, gate driver ICs, insulated gate bipolar transistors (IGBTs), and fast recovery diodes (FRD).
System Benefits:
- Practical inverter specification for xEV 100kW class motor
- Jumpstarts evaluation with a reference solution kit, including inverter reference designs, software, model base designs, and calibration tools
- Provides early discovery and countermeasures for customers' issues, through Renesas' motor bench, dedicated engineering support
- 3.9L compact volume through highly integrated products and temperature management
- Superior power efficiency, with 99% maximum inverter efficiency
- Function is already proven in real car demos
- High-accuracy sensor error correction features
Comparison
Applications
- 2/3 wheeler traction motor control
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudPhotocoupler
Products
PMIC
Products
MCU
Products
Gate Driver
Products
Exiting Interactive Block Diagram
Software
Software & Tool Pages
Software title
|
Software type
|
Company
|
---|---|---|
xEV Inverter Application Model & Software An xEV (Electric Vehicle) runs on a motor or combination of motor and internal combustion engine, and the motor is controlled by the xEV Inverter. The “xEV Inverter Application Model and Software” provides a sample application model and software to control the motor, reducing software development effort and time during product development using the xEV inverter kit.
|
Software Package | Renesas |
1 item
|
Videos & Training
xEV Inverter Reference Solution
Discover the reference solution to build world’s smallest 100KW class inverter for electric vehicles.
Video List
News & Blog Posts
Renesas Strategy for xEV | Blog Post | Jan 17, 2023 |
Functional Safety System Concept Solution for xEV Inverters | Blog Post | Aug 9, 2022 |
Inductive Position Sensor IPS2550, The Ideal xEV Position Sensor for Resolver Replacement | Blog Post | Feb 14, 2022 |
Customer Value of Automotive Business (Series 6): Renesas Total Solution for xEV Inverter (Software) | Blog Post | Sep 16, 2020 |
Customer Value of Automotive Business (Series 5): Renesas Total Solution for xEV Inverter (System) | Blog Post | Sep 15, 2020 |