メインコンテンツに移動

Renesas XO Crystal Oscillator Custom Part Configuration Utility

ルネサスの水晶オシレータは、さまざまな周波数、性能レベル、出力タイプ、安定性、入力電圧、パッケージ、ピン配置、温度グレードで提供されています。 以下のフォームを使用して、特定のニーズに合わせてデバイスを設定してください。

Submit by Part Number

Users who wish to submit a request and generate a datasheet addendum based on a part number, may do so here. The part number must be a valid and already existing part number. If the part number being requested does not yet exist, then users will need to fill out the General Configuration Form in order to create it. An entry here will override the selections in the General Configuration. Leave this field blank to use the selections.

一般構成と新規周波数のリクエスト

Jitter (typical) Typical jitter performance, integrated over the 12 kHz to 20 MHz range.

パッケージ Device package defined by nominal width and length dimensions.

OE Position Determines the physical position of the output Enable/Disable (E/D) pin.

Voltage Power supply voltage for the crystal oscillator.

Fsel Frequency (Mhz) Output Type
Configuration 1 低い

Frequency (MHz)

Frequency (MHz)
Group 1
Group 2
Group 3
Group 4
Group 5

Output Type

The output signal type.
Configuration 2 浮動小数点数
Frequency (MHz)
Group 1
Group 2
Group 3
Group 4
Group 5
The output signal type.
Configuration 3 高い
Frequency (MHz)
Group 1
Group 2
Group 3
Group 4
Group 5
The output signal type.

Duplicated from Config 1 by default, select another value to change.

Freq (MHz) The fixed output frequency in MHz.

Min:0.016
Max:1500

Output Type The output signal type.

Stability Total stability of the device, expressed in parts-per-million.

Temperature Determines the temperature grade of the device.