概要
説明
The FCF001 is primarily designed for a receiver LNA of ISDB-T and T-DMB systems. This chip provides two-step gain control to improve dynamic range and receiver performance. FCF001 is manufactured with a CMOS process and is packaged in a lead-free small package.
特長
- Frequency range:
- VHF 100MHz ~ 300MHz
- UHF 300MHz ~ 900MHz
- Noise figure: 1.45dB
- Gain control
- High gain: 12.5dBD at 470MHz
- Low gain: -3.5dB at 470MHz
- Supply voltage: 1.8V
- Current consumption
- High gain: 12.5dBD at 470MHz
- Low gain: -3.5dB at 470MHz
- Package: 1.1mm x 0.7mm 6-pin DFN
製品比較
アプリケーション
- Low noise amplifier for TV application
設計・開発
モデル
ECADモデル
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。