概要
説明
The M2004 variants -01 and -11 are Voltage Controlled SAW Oscillator (VCSO) based clock generator PLLs designed for clock frequency translation and jitter attenuation in a high-speed data communications system. The clock multiplication ratio and output divider ratio are pin-selectable and also configurable through serial programming. External loop components allow the tailoring of PLL loop response. The M2004-11 adds Hitless Switching with Phase Build-out (HS/PBO) to ensure that reference clock reselection does not disrupt the output clock.
特長
- Ideal for OC-48/192 data clock
- Integrated SAW (surface acoustic wave) delay line
- VCSO frequency from 300MHz to 700MHz (Specify VCSO center frequency at time of order)
- Low phase jitter of < 0.5ps RMS, typical (12kHz to 20MHz or 50kHz to 80MHz)
- Pin-selectable or serially programmed configuration
- The M2004-11 adds Hitless Switching with Phase Build-out (HS/PBO) to ensure SONET/SDH MTIE and TDEV compliance during reference clock reselection
- Reference clock inputs support single-ended LVCMOS, LVTTL
- Industrial temperature available
- Single 3.3V power supply
- Small 9mm x 9mm SMT (surface mount) package
製品比較
アプリケーション
設計・開発
モデル
ECADモデル
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。