メインコンテンツに移動

概要

説明

The P9027LP-R is a highly integrated, low BOM count, single-chip receiver targeted for applications up to 3W. The receiver is designed to convert an AC power signal from a resonant tank into a programmable, regulated voltage ranging from 4.5 to 6.0 V. The device includes a high-efficiency synchronous full-bridge rectifier, a fast-tracking, NMOS LDO, and a charge pump to improve startup under very weak coupling or poor alignment conditions. 

The P9027LP-R includes a patented internal scheme for modulation and communication using no additional external components. As a result, it provides an extremely small application area. The P9027LP-R is available in a WLCSP-40 package (2.24 x 3.62 mm), and it is rated for 0 to +85°C temperature range. 

The P9027LP-R with the P9235A-R transmitter make a complete solution for <3W power applications.

特長

  • Small solution area: 32 mm2
  • Patented OVP clamp eliminating external capacitors
  • Integrated tracking LDO
  • Synchronous rectifier bridge with low RDS(ON) for high efficiency
  • Programmable rectifier voltage for optimal efficiency
  • Programmable current limit
  • Supports I2C communication
  • Programmable output voltage: 4.5 to 6.0V
  • 0 to +85°C temperature range
  • 2.24 x 3.62 mm 40-WLCSP package

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
データシート PDF 2.24 MB
EOL通知 PDF 1.22 MB
EOL通知 PDF 1.15 MB
エンジニアリング PDF 858 KB
4件

設計・開発

モデル

ECADモデル

[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

Diagram of ECAD Models