概要
説明
The R11CL is a broadcast quality MPEG-4 AVC/H.264 encoder optimized for live video streaming as well as faster-than-real-time video file transcoding on general-purpose x86 CPUs. Leveraging decades of video compression expertise and market-proven technology from the professional and broadcast market, the R11CL provides the highest quality video solution at the highest density for the cloud video market.
特長
- H.264/MPEG-4 encoder optimized for live video streaming and file transcoding
- IDR aligned multiple resolution outputs ready for OTT packaging
- High channel density encoder solution for general-purpose x86 CPUs
- Docker and VM support for use in private and public cloud environments
- Unique computational control system for highly efficient content-adaptive encoding to maximize channel density and video quality
- Seamless integration into existing cloud workflows with FFmpeg framework plug-in support
- Live and File input/output
- Programmable latency to select a balance between video delay and quality
製品比較
アプリケーション
- Cloud video services
- Adaptive bit rate streaming
- High-density video transcoding
設計・開発
モデル
ECADモデル
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。