メインコンテンツに移動

概要

説明

The ISL97636A is an integrated power LED driver that controls 6 channels of LED current for LCD backlight applications. The ISL97636A is capable of driving typically 54 (6x9) pieces of 3. 5V/30mA or 60 (6x10) pieces of 3. 2V/20mA LEDs. The ISL97636A's contains 6 channels of voltage controlled current sources with typical currents matching of ±1%, which compensate for the non-uniformity effect of forward voltages variance in the LED stacks. To minimize the voltage headroom and power loss in the typical multi-strings operation, the ISL97636A features a dynamic headroom control that monitors the highest LED forward voltage string and uses its feedback signal for output regulation. The LED brightness can be pulse width modulated with an applied PWM signal from DC to audio noise free 20kHz. The ISL97636A features extensive protection functions that include string open and short circuit detections, OVP, OTP, thermal shutdown and an optional input overcurrent protection with master fault disconnect switch. Available in the 24 Ld 4mmx4mm QFN, the ISL97636A operates from -40°C to +85°C with input voltage ranges from 6V to 24V for high LEDs count applications.

特長

  • 6 channels
  • 6V to 24V Input
  • 34.5V Output Max
  • Drive Maximally 54 (3.5V/30mA each) or 60 (3.2V/20mA each) LEDs
  • Current Matching ±1% Typ
  • Dynamic Headroom Control
  • PWM Signal up to 20kHz Dimming
  • Protections
  • String Open Circuit Detection
  • String Short Circuit Detection with Selectable Thresholds
  • Over-Temperature Protection
  • Overvoltage Protection
  • Optional Input Overcurrent Protection w/Disconnect SW
  • 1.2MHz Switching Frequency
  • 24 Ld 4mmx4mm QFN Package
  • Pb-Free (RoHS compliant)

製品比較

アプリケーション

  • Notebook Displays LED Backlighting
  • LCD Monitor LED Backlighting
  • Automotive Displays LED Backlighting
  • Automotive or Traffic Lighting

ドキュメント

分類 タイトル 日時
データシート PDF 1.12 MB
製品変更通知 PDF 202 KB
EOL通知 PDF 1.17 MB
製品変更通知 PDF 326 KB
製品変更通知 PDF 398 KB
製品変更通知 PDF 299 KB
製品変更通知 PDF 248 KB
マニュアル-開発ツール PDF 133 KB
8件

設計・開発

モデル

ECADモデル

[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

Diagram of ECAD Models