メインコンテンツに移動

概要

説明

The ISL62381HIEVAL1Z evaluation board is used to demonstrate the performance of ISL62381 quad-output controller. The ISL62381 controller includes two pulse-width modulation (PWM) controllers featured with Renesas' patented R3 technology, adjustable from 0.6V to 5.5V, and two linear regulators, LDO5 and LDO3, that generate a fixed 5V and an adjustable output respectively.

特長

  • Two independent enable switches
  • Two LED power-good (PGOOD) indicators
  • Multiple test points
  • Included with each switching channel is an on-board dynamic load generator for evaluating the transient-load response

アプリケーション

  • Notebook and sub-notebook computers
  • PDAs and mobile communication devices
  • 3-cell and 4-cell Li+ battery powered devices
  • General purpose switching buck regulators

ドキュメント

分類 タイトル 日時
マニュアル-開発ツール PDF 995 KB
データシート PDF 1.17 MB
2件

製品選択

適用されたフィルター