Processing table
Outputs (#) |
Internal / External FET |
VBIAS (Min) (V) |
VBIAS (Max) (V) |
Controlled Voltages (V) |
Regulation or Latch-Off for Overcurrent |
Adjustable or Fixed OC VTH |
Adjustable Gate Ramp |
Advanced Fault Protection |
RDS (ON) (Ohms) |
Reporting |
System Management: System Resets, Power Indicators, Fault Detection |
UV/OV Feature |
Bias Voltage Range (V) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||||||||
Single, Double or Triple-Output Hot Plug™ Controller | 3 | Ext | 5 | 12 | ≤ Bias Voltage | N/A | いいえ | いいえ | N/A | いいえ | N/A | 5 - 12 | Standard | 5 | SOT23 | 1.619 | ||
Power Distribution Controllers | 1 | Ext | 12 | 12 | 12 | Current Regulation | Adjustable | はい | はい | PGOOD + Fault Off | はい | UV Lockout | 12 | Standard | 8 | SOICN | ||
12V Power Distribution Controllers | 1 | Ext | 12 | 12 | 12 | Current Regulation | Adjustable | はい | はい | PGOOD + Fault Off | はい | UV Lockout | 12 | Standard | 8 | SOICN | 2.672 | |
Negative Voltage Hot Plug Controller | 1 | Ext | -80 | -20 | -20 to - 80, 80 | Current Regulation | Fixed | はい | はい | PWRGD-bar | はい | UV/OV Lockout | -80 - -20 | Standard | 8 | SOICN | 3.111 | |
Dual Power Distribution Controller | 2 | Ext | 10.5 | 13.2 | +12 and +3.3 | Current Regulation | いいえ | いいえ | PGOOD for UV or OC | いいえ | UV Notification | 1.5 - 13.2 | Standard | 14, 16 | SOICN, TSSOP | 3.436 | ||
デュアルUSBポート電源コントローラ - 商用温度範囲0℃~+70℃をカバー | 2 | Int | 2.5 | 5.5 | +2.5 to +5.5 | Current Regulation (0.6A , 1.1A, 1.5A, 1.8A) | いいえ | いいえ | 0.071 | FAULT-bar for OC | いいえ | UV Lockout | 2.5 - 5.5 | Standard | 8 | DFN, SOICN | 1.377 | |
デュアルUSBポート電源コントローラ – 産業用温度範囲(-40℃~+85℃)をカバー | 2 | Int | 2.5 | 5.5 | +2.5 to +5.5 | Current Regulation (0.6A , 1.1A, 1.5A, 1.8A) | いいえ | いいえ | 0.071 | FAULT-bar for OC | いいえ | UV Lockout | 2.5 - 5.5 | Standard | 8 | DFN, SOICN | ||
USBポート電源コントローラ - 産業用温度範囲(-40℃~+85℃)をカバー | 1 | Int | 2.5 | 5.5 | +2.5 to +5.5 | Current Regulation (1.5A, 3A, 3.6A) | いいえ | いいえ | 0.045 | FAULT-bar for OC, Unique in class PGOOD Output | いいえ | UV Lockout | 2.5 - 5.5 | Standard | 8 | SOICN | 1.216 |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product