Processing table
Resolution (bits) |
Channels (#) |
Conversion Rate (Max) (kSPS) |
Analog Supply Voltage (V) |
Digital Supply Voltage (V) |
SNR (dbFS) |
SFDR (dB) (dB) |
Power Consumption (mW) |
Interface |
Integral NonLinearity LSB |
Differential NonLinearity LSB |
Qualification Level |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||||
Low Power 12-Bit, 250MSPS ADC | 12 | 1 | 250 | 1.8 | 1.8 | 62.7 | 67 | 234 | LVDS/LVCMOS | 0.8 | 0.3 | Standard | 72 | QFN |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product