Processing table
Channels (#) |
Response Time (ns) |
IS (mA) |
Input Supply (Max) (VP) |
Input Signal (Max) |
Output Signal (Min) (V) |
Output Signal (Max) (V) |
IBIAS (nA) |
Offset Voltage (Max) (mV) |
IOS (nA) |
Comparator Receiver (Min) |
Comparator Receiver (Max) |
Input Supply Range (V) |
Output Signal Range |
Qualification Level |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||||||||
Precision Quad Comparators | 4 | 130 | 6.5 | 15 | (V ) - 2.4 | 0.2 | 4.2 | 50 | 3 | 10 | V- | (V ) - 2.4 | -15 - +15 | 0.2 to 4.2 | Standard | 16 | CERDIP |
Precision Quad Comparators | 4 | 130 | 6.5 | 15 | (V ) - 2.6 | 0.2 | 4.2 | 50 | 5 | 10 | V- | (V ) - 2.6 | -15 - +15 | 0.2 to 4.2 | Standard | 16 | CERDIP |
Precision Quad Comparator | 4 | 180 | 6.5 | 15 | (V ) - 2.6 | 0.2 | 4.2 | 50 | 5 | 10 | V- | (V ) - 2.6 | -15 - +15 | 0.2 to 4.2 | QML Class Q (military) | 16, 20 | CERDIP, CLCC |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product