Processing table
Data Frame Length |
Advanced Features |
Qualification Level |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|
型名 | |||||
CMOS Manchester Encoder-Decoder | 16 | High Noise Imm, Independent Encoder and Decoder and more... |
QML Class Q (military) | 24, 28 | CERDIP, CLCC |
CMOS Manchester Encoder-Decoder | Complete Variable | High Noise Imm, Independent Encoder and Decoder and more... |
QML Class Q (military) | 20 | CERDIP |
ARINC 429 Bus Interface Line Driver Circuit | N/A | Adjustable Rise and Fall Times via Two External Capacitors and more... |
QML Class Q (military) | 16, 28 | CLCC, SBDIP |
CMOS ARINC Bus Interface Circuit | 25-Bit or 32-Bit Word | ARINC Specification 429 Compliant, Asynchronous Receiver and more... |
QML Class Q (military) | 40, 44 | CERDIP, CLCC |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product