Processing table
PWMs (#) |
Topology [Rail 1] |
Topology Characteristic |
VBIAS (Max) (V) |
UVLO Rising (V) |
UVLO Falling (V) |
No-Load Operating Current |
Duty Cycle (%) |
Control Mode |
FET Driver Output Current (Max) (A) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||||
High Performance Industry Standard Single-Ended Current Mode PWM Controller | 1 | Single-Ended | Boost, Buck, Flyback, Forward, SEPIC | 30 | 7 | 6.6 | 2.9 mA | 50 | Peak Current Mode | 1 | Standard | 8 | MSOP, SOICN | 1.702 |
High Performance Industry Standard Single-Ended Current Mode PWM Controller | 1 | Single-Ended | Boost, Buck, Flyback, Forward, SEPIC | 30 | 14.4 | 8.8 | 2.9 mA | 100 | Peak Current Mode | 1 | Standard | 8 | MSOP, SOICN | 1.554 |
Single-Ended Current Mode PWM Controller with 3% Current Limit and Military Temp Grade Option | 1 | Single-Ended | Boost, Buck, Flyback, Forward, SEPIC | 30 | 8.4 | 7.6 | 2.9 mA | 100 | Peak Current Mode | 1 | Standard | 8 | MSOP, SOICN | 1.534 |
High Performance Industry Standard Single-Ended Current Mode PWM Controller | 1 | Single-Ended | Boost, Buck, Flyback, Forward, SEPIC | 30 | 14.4 | 8.8 | 2.9 mA | 50 | Peak Current Mode | 1 | Standard | 8 | MSOP, SOICN | 1.719 |
High Performance Industry Standard Single-Ended Current Mode PWM Controller | 1 | Single-Ended | Boost, Buck, Flyback, Forward, SEPIC | 30 | 8.4 | 7.6 | 2.9 mA | 50 | Peak Current Mode | 1 | Standard | 8 | MSOP, SOICN | 1.525 |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product