Processing table
Transmitters (#) |
Receivers (#) |
Data Rate |
Half/Full Duplex |
Devices Allowed on Bus |
Supply Voltage Vcc Range |
SHDN ICC |
High ESD Protection |
Hot Plug |
Tx/Rx Enable |
IS Enabled/Disabled |
VL Pin |
Advanced Features |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||||||||
±16.5kV ESD Protected, +125°C, 3.0V to 5.5V, TDFN Packaged, 16Mbps, Full Fail-safe, Low Power, RS-485/RS-422 Receiver | 0 | 1 | 16 | N/A | 256 | 3.0-5.5 | 20 µA | Yes-IEC61000 | いいえ | Yes | 500 µA | はい | Standard | 8 | TDFN | ||
±16.5kV ESD保護、+125℃、3.0V~5.5V、SOT-23/TDFNパッケージ、低消費電力、RS-485/RS-422トランスミッタ | 1 | 0 | 20 | N/A | 256 | 3-5.5 | 0.01 µA | Yes-IEC61000 | はい | Yes | 120 µA | はい | Ruggedized | Standard | 8 | TDFN | 0.8679 |
16kV ESD Protected, +125C, 3.0V to 5.5V, TDFN Packaged, Low Power RS-485/RS-422 Transmitter | 1 | 0 | 16 | N/A | 256 | 3.0-5.5 | 1 µA | Yes-IEC61000 | はい | Yes | 155 µA | はい | Standard | 8 | TDFN |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product