Processing table
Channels (#) |
NPN or PNP |
V (BR) CBO (V) |
V (BR) CEO (V) |
V (BR) EBO (V) |
ICEO (nA) |
ICBO (nA) |
hFE |
NF (dB) |
FT (GHz) |
Offset Voltage (Max) (mV) |
IOS (nA) |
CEB (pF) |
CCB (pF) |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||||||||
Ultra High Frequency Transistor Arrays | 5 | NPN | 18 | 12 | 6 | 2 | 0.1 | 70 | 3.5 | 5 | 5 | 5000 | 0.5 | 0.5 | 14 | SOICN | |
Ultra High Frequency Transistor Arrays | 5 | NPN/PNP | 18 | 12 | 6 | 2 | 0.1 | 70,35 | 3.5 | 8 | 5 | 0.5 | 0.5 | 16 | SOICN | 6.606 | |
Ultra High Frequency Transistor Arrays | 5 | NPN | 18 | 12 | 6 | 2 | 0.1 | 70 | 3.5 | 5 | 5 | 0.5 | 0.5 | 16 | QFN, SOICN | 7.287 |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product