Processing table
Advanced Features |
Qualification Level |
Price (USD) | 1ku |
|
---|---|---|---|
型名 | |||
Microcircuit, Digital, CMOS, Programmable Interrupt Controller, Monolithic Silicon | 5MHz, High Speed | ||
Microcircuit, Digital, CMOS, Programmable Interrupt Controller, Monolithic Silicon | 8MHz, High Speed | ||
Microcircuit, CMOS, Octal Bus Transceiver, Monolithic Silicon | Full 8-Bit Bi-Directional Bus Interface, High Drive and more... |
||
CMOS 16-Bit Microprocessor | QML Class Q (military) | ||
CMOS 16-Bit Microprocessor | 1MByte of Direct Memory Addressing Capability and more... |
QML Class Q (military) | |
CMOS 8-Bit/16-Bit Microprocessor | Standard | 40.8 | |
CMOS 8-Bit/16-Bit Microprocessor | 8-Bit Data Bus Interface, 16-Bit Internal Architecture and more... |
QML Class Q (military) | |
CMOS High Performance Programmable DMA Controller | Compatible with the NMOS 8237A | Standard | |
CMOS Serial Controller Interface | 80C86 Compatible, Crystal or External Clock Input and more... |
QML Class Q (military),QML Class V (space) | 130.37 |
CMOS Programmable Interval Timer | 8MHz to 12MHz Clock Input Frequency and more... |
QML Class Q (military) | 9.937 |
CMOS Programmable Peripheral Interface | 24 Programmable I/O Pins, Fully TTL Compatible, High Speed and more... |
QML Class Q (military) | 7.801 |
CMOS Priority Interrupt Controller | 8MHz and 5MHz Versions Available, 12.5MHz, High Speed | QML Class V (space) | 10.04 |
CMOS Octal Latching Bus Driver | 82C82 is Bipolar 8282 Compatible, 82C83H Bipolar 8283 Com and more... |
QML Class Q (military) | |
CMOS Clock Generator Driver | Generates the System Clock For CMOS or NMOS Microprocessors and more... |
QML Class Q (military) | |
CMOS Octal Inverting Bus Transceiver | Standard | ||
CMOS Bus Controller | 8086/8088 (5MHz/8MHz), 8089, 80186/80188 (6MHz/8MHz) and more... |
QML Class Q (military) | |
CMOS Bus Arbiter | Pin Compatible with Bipolar 8289- Performance Compatible with: 80C86/80C88 (5MHz/8MHz)- Provides Multi-Master System Bus Control and Arbitration | Standard | |
CMOS 8-Bit Microprocessors | Standard | ||
CMOS Universal Asynchronous Receiver Transmitter (UART) | 2.0MHz Operating Frequency (HD3-6402R) and more... |
Standard | |
CMOS Universal Asynchronous Receiver Transmitter (UART) | 2.0MHz Operating Frequency (HD3-6402R) and more... |
QML Class Q (military) |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product