Processing table
Comparator Type |
Maximum Supply Voltage (V) |
Input Offset Voltage Vio (Max) (mV (±)) |
Response Time (ns) |
High Dose Rate (HDR) (krad (Si)) |
Low Dose Rate (LDR)(krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
DLA SMD |
SMD URL |
Pkg. Class |
Qualification Level |
|
---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||
Radiation Hardened Quad Voltage Comparator | Quad | 5 - 30 | 2 | 7000 | 300 | 50 | 5962F9861303V9A, 5962F9861303VCC, 5962F9861303VXC | 98613 | V | QML Class V (Space) | |
Radiation Hardened Quad Voltage Comparator | Quad | 5 - 30 | 2 | 7000 | 300 | 5962F9861301QCC, 5962F9861301QXC, 5962F9861301V9A and more... |
98613 | V | QML Class Q (Military), QML Class V (Space) | ||
Single Event Radiation Hardened Quad Voltage Comparators | Quad | 9 - 30 | 5 | 7000 | 300 | 50 | 83 | 5962F0151002V9A, 5962F0151002VXC | 01510 | V | QML Class Q (Military), QML Class V (Space) |
Single Event Radiation Hardened Quad Voltage Comparators | Quad | 9 - 30 | 5 | 7000 | 300 | 83 | 5962F0151001QXC, 5962F0151001VXC | 01510 | V | QML Class Q (Military), QML Class V (Space) | |
High Speed Dual Voltage Comparator | Dual | 5 - 15 | 8 | 160 | 300 | 50 | 5962F0721502V9A, 5962F0721502VXC | 07215 | V | QML Class V (Space) | |
High Speed Dual Voltage Comparator | Dual | 5 - 15 | 8 | 160 | 300 | 5962F0721501QXC, 5962F0721501VXC | 07215 | V | QML Class Q (Military), QML Class V (Space) |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product