メインコンテンツに移動

Thermopile Gas Detectors Supporting CO₂ Modules

2021-08-10

Renesas Thermopile gas detectors support CO2 sensors requiring high precision and performance. The silicon-based single and dual-channel detectors in TO-5 packages are available with filtering that is optimized for CO2 gas and support applications requiring high performance and accuracy such as HVAC systems, industrial and medical products. The extended temperature range operates up to 125 °C.