Overview

Description

RZ/T2H is an advanced high-end microprocessor (MPU) providing high application processing performance, high-precision real-time control, and Linux operations on a single chip. It has the processing power and peripheral functions required for controllers such as industrial robots, motion controllers, and programmable logic controllers (PLCs). Quad Arm® Cortex®-A55 CPU cores (1200MHz) for application processing and two Arm Cortex-R52 CPU cores (1000MHz) for real-time control, as well as network functions compatible with Time-Sensitive Networking (TSN) and various industrial Ethernet protocols such as EtherCAT, EtherNet/IP, and PROFINET RT/IRT. The peripheral functions are capable of controlling motors of up to 9 axes with low latency access from a Cortex-R52 CPU. Equipped with a large-capacity memory interface of LPDDR4, and a large-capacity non-volatile memory interface of SD/eMMC, it supports application-rich operating systems such as Linux. Two lanes of PCIe Gen3, 2 channels of xSPI, and other high-speed interfaces are also available. Multi-axis motor control can be achieved with a single chip, reducing the number of BOM components, thus contributing to reduced power consumption and board size.

Features

  • CPU: Arm Quad Cortex-A55, maximum operating frequency 1200MHz
  • CPU: Arm Dual Cortex-R52, maximum operating frequency 1000MHz
  • Memory: Tightly coupled memory 576KB (with ECC) per R52 core, internal RAM 2MB (with ECC)
  • LPDDR4 SDRAM memory interface
  • Trigonometric function accelerator
  • 3-port Gigabit Ethernet switch with TSN and 3-unit Ethernet GMAC
  • Industrial Ethernet: EtherCAT®, PROFINET® RT/IRT, EtherNet/IP™, etc.
  • Encoder interface: 16ch (supports A-format™, EnDat, BiSS®, HIPERFACE® DSL, FA-CODER)
  • Up to 9-axis motor control
  • Octa/Quad SPI support
  • ADC: 12-bit 4ch x 2 units + 6ch x 1 unit
  • ΔΣ I/F: 30ch
  • Package: 729-pin FCBGA
  • Voltage: 0.8V core, 1.1V DDR 1.8V PLL, OSC, USB I/O 3.3V GPIO, xSPI, RMII, MII

Comparison

Applications

Applications

  • Industrial robot (articulated robot, parallel link, SCARA robot)
  • Collaborative robot
  • AGV/AMR
  • Multi axis-servo
  • CNC
  • Motion controller
  • PLC

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
e² studio - information for RZ Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
Security Key Management Tool
Key wrapping tool for key management systems using Renesas security IP. Enables secure installation and update of user application and device lifecycle management (DLM) keys.
Solution Toolkit Renesas
RZ/T2H Linux Software Package [V5.10-CIP]
Linux software packages for RZ/T2H Group.
Software Package Renesas
RZ/T Multi-OS Package
The RZ/T Multi-OS Package is a software package for developing multi-OS solutions, consisting of the RZ/T Flexible Software Package (FSP) and OpenAMP.
Software Package Renesas
RZ MPU Security Package (Linux OS)
Security Package for RZ MPUs. This package is used in combination with the Linux package provided for each device.
Software Package Renesas
RZ Smart Configurator
RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
Solution Toolkit Renesas
6 items

Software Downloads

Type Title Date
Software & Tools - Software
[Software=RZ/T2 Flexible Software Package Setup|v1.10],[Toolchains=GNU ARM Embedded Toolchain|v12.2.Rel 1;IAR Embedded Workbench for ARM v9.60.1]
Log in to Download ZIP 44.60 MB
Application: Industrial
Compiler: GCC, ICCARM IDE: e2 studio, IAR EWARM
Software & Tools - Software Log in to Download EXE 741.93 MB 日本語
Application: Industrial
Software & Tools - Software Log in to Download EXE 1,391.75 MB 日本語
Application: Industrial
Software & Tools - Other ZIP 3.46 MB
4 items

Sample Code

Boards & Kits

Build a multi-axis motor solution with the RZ/T2H-EVKIT, bus board, and inverter board kit.

Models