Renesas' Intelligent Power Devices have built-in peripheral and protection functions, and support system reliability improvement and unit downsizing. The Intelligent Power Device lineup can support a variety of automotive system requirements and includes intelligent power switches, thermal FETs, MOSFET drivers, and a motor driver.
Renesas achieves on-resistance specs among the lowest in the world through the use of ultra-fine technology, such as our 0.25µm ANL3 process employing the latest trench technology, and package technology utilizing a multi-bonding mount technology.