Skip to main content

3-in-1 Electric Vehicle Unit: 48V Inverter, Onboard Charger, DC/DC Converter

Overview

Description

Electric vehicles (EVs) are transitioning from traditional distributed systems to a centralized architecture to reduce size, weight, and cost. This 3-in-1 system integrates a traction motor controller, onboard charger, and DC/DC conversion for auxiliary loads into a single unit. This integration streamlines vehicle assembly by reducing wiring harness complexity and part count. Within the 3-in-1 module, all functions are managed by a single MCU, further reducing system cost and complexity.

System Benefits:

  • A powerful MCU controls multiple functions simultaneously, reducing BOM count and system complexity.
    • The internal Resolver/Digital Converter (RDC2) and motor control unit (EMU2) of the MCU reduce CPU load, efficiently controlling motors with minimal CPU involvement.
  • GaN-based PFC is highly efficient, reducing system size and power consumption.
  • Integrating multiple functions into a centralized unit reduces wiring harness complexity.

Comparison

Applications

  • Electric moped and scooter
  • All-terrain vehicle (ATV) and utility task vehicle (UTV)
  • Golf cart
  • Electric forklift
  • Electric rickshaw

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 WS011 WS011 WS011 CAN Transceiver CAN Transceiver CAN Transceiver Flyback Flyback Flyback Sheet.675 Sheet.676 Sheet.680 Input Section Input Section Input Section AC Input AC Input AC Input VCC1 (12V) VCC1 (12V) VCC1 (12V) PGND PGND PGND AC Power Source.860 Sheet.861 Alternating Current Diode.865 Sheet.866 Sheet.867 Sheet.868 Diode.869 Sheet.870 Sheet.871 Sheet.872 Diode.873 Sheet.874 Sheet.875 Sheet.876 Diode.877 Sheet.878 Sheet.879 Sheet.880 Transformer Inductor Iron Core.881 Line.841 Inductor Air Core.212 Sheet.884 Sheet.885 Sheet.886 Sheet.887 Sheet.888 Sheet.889 Sheet.890 Sheet.891 Sheet.892 Shunt.893 Sheet.894 Sheet.895 Sheet.896 Capacitor Non-polarized .897 Sheet.898 Sheet.899 Sheet.900 Sheet.901 Diode.902 Sheet.903 Sheet.904 Sheet.905 Sheet.925 Sheet.926 Sheet.927 Sheet.928 Sheet.929 Sheet.930 Sheet.931 Sheet.932 Sheet.934 Sheet.935 Sheet.936 Sheet.937 Sheet.938 Sheet.939 Sheet.940 Sheet.985 Sheet.989 Sheet.992 Transformer.994 Line.841 Inductor Air Core.509 Sheet.997 Sheet.998 Sheet.999 Sheet.1000 Sheet.1001 Sheet.1002 Sheet.1003 Sheet.1004 Sheet.1005 Line.29 Inductor Air Core.212 Sheet.1008 Sheet.1009 Sheet.1010 Sheet.1011 Sheet.1012 Sheet.1013 Sheet.1014 Sheet.1015 Sheet.1016 Capacitor Non-polarized .1037 Sheet.1038 Sheet.1039 Sheet.1040 Sheet.1041 Pulse.1062 Connector 1.1087 Transformer Inductor Iron Core.1094 Line.841 Inductor Air Core.212 Sheet.1097 Sheet.1098 Sheet.1099 Sheet.1100 Sheet.1101 Sheet.1102 Sheet.1103 Sheet.1104 Sheet.1105 Line.29 PFC PFC PFC LLC Converter LLC Converter LLC Converter 110V to 240V 110V to 240V 110V to 240V AC AC AC Connector 1.1125 Connector 1.1126 Connector 1.1127 Shunt Shunt Shunt Sheet.1135 Cr Cr Cr PMIC PMIC PMIC Sheet.1147 Sheet.1148 Sheet.1149 Sheet.1159 Sheet.1160 Sheet.1161 Control Board Control Board Control Board Sheet.1163 Sheet.1165 Sheet.1166 Sheet.1167 Sheet.1168 Sheet.1169 Label Text 10pt.262 X X Voltage Sense Voltage Sense Voltage Sense Sheet.1172 Sheet.1174 Sheet.1175 D5 D5 D5 C1 C1 C1 Sheet.1223 Sheet.1290 Connector 1.167 Ground (earth) Sheet.1298 Sheet.1299 Sheet.1300 Sheet.1301 Gate Driver Unit Gate Driver Unit Gate Driver Unit G G G Sheet.1305 Sheet.1306 Sheet.1307 Sheet.1308 Sheet.1309 VCC1 VCC1 VCC1 Current Sense Op Amp 1 Current Sense Op Amp Current Sense Op Amp Sheet.1313 Connector 1.167.1314 Current Sense Op Amp 2 Current Sense Op Amp Current Sense Op Amp Sheet.1317 Sheet.1318 Sheet.1319 Sheet.1320 Sheet.1321 Sheet.1322 Sheet.1323 G G G Sheet.1325 G G G Sheet.1327 G G G Sheet.1329 G G G Sheet.1331 Sheet.1332 VCC1 VCC1 VCC1 Sheet.1334 Connector 1.167.1335 Gate Driver 1 Gate Driver Gate Driver Gate Driver 2 Gate Driver Gate Driver Cr Cr Cr Shunt.1344 Sheet.1345 Sheet.1346 R2 R2 R2 Current Sense Op Amp 3 Current Sense Op Amp Current Sense Op Amp G G G Sheet.1351 G G G Sheet.1353 Sheet.1355 VCC1 VCC1 VCC1 Sheet.1357 Sheet.1358 Sheet.1359 Battery.27 Sheet.1362 Sheet.1363 Sheet.1364 Sheet.1375 Sheet.1379 Sheet.1382 Sheet.1383 Sheet.1387 Sheet.1388 Connector 1.167.1389 Sheet.1394 48V 48V 48V Sheet.1396 Sheet.1398 Sheet.1399 Sheet.1400 Sheet.1401 Sheet.1402 Sheet.1403 Sheet.1404 Sheet.1405 Sheet.1406 Sheet.1407 Sheet.1408 Sheet.1409 Sheet.1410 CAN Transceiver CAN Transceiver CAN Transceiver Sheet.1415 Sheet.1416 2 Communication Lines B.795 2 2 2 2 Communication Lines B.795 2 2 2 Aux. Battery 12V Aux. Battery 12V Aux. Battery 12V Battery 12V.188 Sheet.1430 Sheet.1431 Sheet.1432 Sheet.1433 Sheet.1436 Sheet.1437 Sheet.1438 Sheet.1439 Sheet.1440 Sheet.1441 Sheet.1442 Sheet.1443 Sheet.1446 Sheet.1447 Sheet.1448 Sheet.1449 External 12V External 12V External 12V Net Loads Net Loads Net Loads Traction Inverter Traction Inverter Traction Inverter Sheet.2370 Sheet.2371 Sheet.2372 Sheet.2376 Sheet.2380 Sheet.2381 Sheet.2382 Sheet.2383 Sheet.2572 Sheet.2573 DC-Bus Current & Voltage DC-Bus Current & Voltage DC-Bus Current & Voltage Phase Current Phase Current Phase Current Motor Sheet.2368 Sheet.2369 M M Sheet.2576 Sheet.2577 Sheet.2578 Sheet.2579 Sheet.2581 Sheet.2582 Sheet.2583 Sheet.2584 Sheet.2585 Sheet.2586 Connector 1.167.2587 Sheet.2589 Sheet.2590 Connector 1.167.2591 Sheet.2592 Sheet.2593 Connector 1.167.2594 Voltage Sense Voltage Sense Voltage Sense Sheet.2611 MOSFET MOSFET MOSFET Sheet.1948 Sheet.1864 Sheet.1862 Sheet.1744 Sheet.1745 Sheet.1746 Sheet.1748 Sheet.1749 Sheet.1750 Sheet.1751 Sheet.1752 Sheet.1753 Sheet.1754 Sheet.1755 Sheet.1756 Sheet.1757 Connect.50 Sheet.1759 Sheet.1761 Sheet.1861 Sheet.1863 Sheet.1888 Sheet.1889 Sheet.1890 Sheet.1891 Sheet.1892 Sheet.1893 Sheet.1894 Sheet.1895 Sheet.1896 Sheet.1897 Sheet.1898 Sheet.1899 Sheet.1900 Sheet.1901 Sheet.1902 Connect.50 Sheet.1904 Sheet.1905 Sheet.1906 Sheet.1907 Sheet.1908 Sheet.1909 Sheet.1910 Sheet.1911 Sheet.1912 Sheet.1913 Sheet.1914 Sheet.1915 Sheet.1916 Sheet.1917 Sheet.1918 Sheet.1919 Sheet.1920 Sheet.1921 Sheet.1922 Connect.50 Sheet.1924 Sheet.1925 Sheet.1926 Sheet.1927 Sheet.1928 Sheet.1929 Sheet.1930 Sheet.1931 Sheet.1932 Sheet.1933 Sheet.1934 Sheet.1935 Sheet.1936 Sheet.1937 Sheet.1938 Sheet.1939 Sheet.1940 Sheet.1941 Sheet.1942 Connect.50 Sheet.1944 Sheet.1945 Sheet.1946 Sheet.1947 Sheet.1949 Sheet.1950 Sheet.1951 Sheet.1952 Sheet.1953 Sheet.1954 Sheet.1955 Sheet.1956 Sheet.1957 Sheet.1958 Sheet.1959 Sheet.1960 Sheet.1961 Sheet.1962 Sheet.1963 Sheet.1964 Connect.50 Sheet.1966 Sheet.1967 Sheet.1968 Sheet.1969 Sheet.1970 Sheet.1971 Sheet.1972 Sheet.1973 Sheet.1974 Sheet.1975 Sheet.1976 Sheet.1977 Sheet.1978 Sheet.1979 Sheet.1980 Sheet.1981 Sheet.1982 Sheet.1983 Sheet.1984 Connect.50 Sheet.1986 Sheet.1987 Sheet.1988 Sheet.1989 Sheet.1990 Sheet.1991 Sheet.1992 Sheet.1993 Sheet.1994 Sheet.1995 Sheet.1996 Sheet.1997 Sheet.1998 Sheet.1999 Sheet.2000 Sheet.2001 Sheet.2002 Sheet.2003 Sheet.2004 Connect.50 Sheet.2006 Sheet.2007 Sheet.2008 Sheet.2009 Sheet.2010 Sheet.2011 Sheet.2012 Sheet.2013 Sheet.2014 Sheet.2015 Sheet.2016 Sheet.2017 Sheet.2018 Sheet.2019 Sheet.2020 Sheet.2021 Sheet.2022 Sheet.2023 Sheet.2024 Connect.50 Sheet.2026 Sheet.2027 Sheet.2028 Sheet.2029 Sheet.2194 Sheet.2195 Sheet.2196 Sheet.2197 Sheet.2198 Sheet.2199 Sheet.2200 Sheet.2201 Sheet.2202 Sheet.2203 Sheet.2204 Sheet.2205 Sheet.2206 Sheet.2207 Sheet.2208 Sheet.2209 Connect.50 Sheet.2211 Sheet.2212 Sheet.2213 Sheet.2214 Sheet.2215 Sheet.2216 Sheet.2217 Sheet.2218 Sheet.2219 Sheet.2220 Sheet.2221 Sheet.2222 Sheet.2223 Sheet.2224 Sheet.2225 Sheet.2226 Sheet.2227 Sheet.2228 Sheet.2229 Connect.50 Sheet.2231 Sheet.2232 Sheet.2233 Sheet.2234 Sheet.2235 Sheet.2236 Sheet.2237 Sheet.2238 Sheet.2239 Sheet.2240 Sheet.2241 Sheet.2242 Sheet.2243 Sheet.2244 Sheet.2245 Sheet.2246 Sheet.2247 Sheet.2248 Sheet.2249 Connect.50 Sheet.2251 Sheet.2252 Sheet.2253 Sheet.2254 Sheet.2255 Sheet.2256 Sheet.2257 Sheet.2258 Sheet.2259 Sheet.2260 Sheet.2261 Sheet.2262 Sheet.2263 Sheet.2264 Sheet.2265 Sheet.2266 Sheet.2267 Sheet.2268 Sheet.2269 Connect.50 Sheet.2271 Sheet.2272 Sheet.2273 Sheet.2274 Sheet.2275 Sheet.2276 Sheet.2277 Sheet.2278 Sheet.2279 Sheet.2280 Sheet.2281 Sheet.2282 Sheet.2283 Sheet.2284 Sheet.2285 Sheet.2286 Sheet.2287 Sheet.2288 Sheet.2289 Sheet.2290 Connect.50 Sheet.2292 Sheet.2293 Sheet.2294 Sheet.2295 Sheet.2296 Sheet.2297 Sheet.2298 Sheet.2299 Sheet.2300 Sheet.2301 Sheet.2302 Sheet.2303 Sheet.2304 Sheet.2305 Sheet.2306 Sheet.2307 Sheet.2308 Sheet.2309 Sheet.2310 Connect.50 Sheet.2312 Sheet.2313 Sheet.2314 Sheet.2315 Sheet.2316 Sheet.2317 Sheet.2318 Sheet.2319 Sheet.2320 Sheet.2321 Sheet.2322 Sheet.2323 Sheet.2324 Sheet.2325 Sheet.2326 Sheet.2327 Sheet.2328 Sheet.2329 Sheet.2330 Connect.50 Sheet.2332 Sheet.2333 Sheet.2334 Sheet.2335 Sheet.2336 Sheet.2337 Sheet.2338 Sheet.2339 Sheet.2340 Sheet.2341 Sheet.2342 Sheet.2343 Sheet.2344 Sheet.2345 Sheet.2346 Sheet.2347 Sheet.2348 Sheet.2349 Sheet.2350 Connect.50 Sheet.2352 Sheet.2353 Sheet.2354 Sheet.2355 Sheet.2387 Sheet.2388 Sheet.2389 Sheet.2390 Sheet.2391 Sheet.2392 Sheet.2393 Sheet.2394 Sheet.2395 Sheet.2396 Sheet.2397 Sheet.2398 Sheet.2399 Sheet.2400 Sheet.2401 Sheet.2402 Sheet.2403 Sheet.2404 Sheet.2405 Sheet.2406 Sheet.2407 Sheet.2408 Connect.50 Sheet.2410 Sheet.2411 Sheet.2412 Sheet.2413 Sheet.2414 Sheet.2415 Sheet.2416 Sheet.2417 Sheet.2418 Sheet.2419 Sheet.2420 Sheet.2421 Sheet.2422 Sheet.2423 Sheet.2424 Sheet.2425 Sheet.2426 Sheet.2427 Sheet.2428 Connect.50 Sheet.2430 Sheet.2431 Sheet.2432 Sheet.2433 Sheet.2434 Sheet.2435 Sheet.2436 Sheet.2437 Sheet.2438 Sheet.2439 Sheet.2440 Sheet.2441 Sheet.2442 Sheet.2443 Sheet.2444 Sheet.2445 Sheet.2446 Sheet.2447 Sheet.2448 Connect.50 Sheet.2450 Sheet.2451 Sheet.2452 Sheet.2453 Sheet.2454 Sheet.2455 Sheet.2456 Sheet.2457 Sheet.2458 Sheet.2459 Sheet.2460 Sheet.2461 Sheet.2462 Sheet.2463 Sheet.2464 Sheet.2465 Sheet.2466 Sheet.2467 Sheet.2468 Connect.50 Sheet.2470 Sheet.2471 Sheet.2472 Sheet.2473 Sheet.2474 Sheet.2475 Sheet.2476 Sheet.2479 Sheet.2480 Sheet.2481 Sheet.2482 Sheet.2483 Sheet.2484 Sheet.2485 Sheet.2486 Sheet.2487 Sheet.2488 Sheet.2489 Sheet.2490 Sheet.2491 Sheet.2492 Sheet.2493 Sheet.2494 Connect.50 Sheet.2496 Sheet.2497 Sheet.2498 Sheet.2499 Sheet.2500 Sheet.2501 Sheet.2502 Sheet.2503 Sheet.2504 Sheet.2505 Sheet.2506 Sheet.2507 Sheet.2508 Sheet.2509 Sheet.2510 Sheet.2511 Sheet.2512 Sheet.2513 Sheet.2514 Connect.50 Sheet.2516 Sheet.2517 Sheet.2518 Sheet.2519 Sheet.2520 Sheet.2521 Sheet.2522 Sheet.2523 Sheet.2524 Sheet.2525 Sheet.2526 Sheet.2527 Sheet.2528 Sheet.2529 Sheet.2530 Sheet.2531 Sheet.2532 Sheet.2533 Sheet.2534 Connect.50 Sheet.2536 Sheet.2537 Sheet.2538 Sheet.2539 Sheet.2540 Sheet.2541 Sheet.2542 Sheet.2543 Sheet.2544 Sheet.2545 Sheet.2546 Sheet.2547 Sheet.2548 Sheet.2549 Sheet.2550 Sheet.2551 Sheet.2552 Sheet.2553 Sheet.2554 Connect.50 Sheet.2556 Sheet.2557 Sheet.2558 Sheet.2559 Sheet.2560 Sheet.2561 Sheet.2562 Sheet.2563 Sheet.2564 Sheet.2565 Connector 1.167.2566 U U U Connector 1.167.2568 V V V Connector 1.167.2570 W W W Sheet.2608 Sheet.2613 DC/DC DC/DC DC/DC VIN VIN VIN EN EN EN VOUT VOUT VOUT Inductive Position Sensor Inductive Position Sensor Inductive Position Sensor Sheet.2615 Connector Arrow Connector 1.167.2617 Connector 1.167.2618 Connector 1.167.2620 Connector 1.167.2621 Connector 1.167.2625 Connector 1.167.2626 Connector 1.167.2627 Connector 1.167.2628 Connector 1.167.2629 48V 48V 48V Ground - Earth Sheet.2632 Sheet.2633 Sheet.2634 Sheet.2635 Line Arrow Connector 1.167.2637 12-14V 12-14V 12-14V Sheet.2640 GaN FET GaN FET GaN FET Sheet.907 Sheet.908 Sheet.910 Sheet.911 Sheet.914 Sheet.915 Sheet.916 Sheet.917 Sheet.918 Sheet.919 Sheet.920 Connect.50 Sheet.922 Sheet.923 Sheet.924 G G G Connector dotted line EMI Filter EMI Filter EMI Filter Sheet.2642 GaN FET x4 GaN FET x4 GaN FET x4 Sheet.986 N-Channel MOSFET.1186 Sheet.1187 Sheet.1188 Sheet.1189 Sheet.1190 Sheet.1191 Sheet.1192 Sheet.1193 Sheet.1194 Sheet.1197 Sheet.1198 Sheet.1199 Sheet.1200 Connect.50 Sheet.1202 Sheet.1203 Sheet.1195 N-Channel MOSFET.1204 Sheet.1205 Sheet.1206 Sheet.1207 Sheet.1208 Sheet.1209 Sheet.1210 Sheet.1211 Sheet.1212 Sheet.1213 Sheet.1214 Sheet.1215 Sheet.1216 Sheet.1217 Sheet.1218 Connect.50 Sheet.1220 Sheet.1221 Sheet.1222 Sheet.1224 G G G G G G Sheet.2609 Sheet.2610 N-Channel MOSFET.941 Sheet.942 Sheet.943 Sheet.944 Sheet.945 Sheet.946 Sheet.947 Sheet.948 Sheet.949 Sheet.952 Sheet.953 Sheet.954 Sheet.955 Connect.50 Sheet.957 Sheet.958 Sheet.950 Sheet.991 N-Channel MOSFET.959 Sheet.960 Sheet.961 Sheet.962 Sheet.963 Sheet.964 Sheet.965 Sheet.966 Sheet.967 Sheet.968 Sheet.969 Sheet.970 Sheet.971 Sheet.972 Sheet.973 Connect.50 Sheet.975 Sheet.976 Sheet.977 Sheet.987 Sheet.1225 Sheet.981 Sheet.982 Sheet.983 Sheet.984 G G G G G G Sheet.2643 MOSFET x4 MOSFET x4 MOSFET x4 N-Channel MOSFET.1231 Sheet.1232 Sheet.1233 Sheet.1234 Sheet.1235 Sheet.1236 Sheet.1237 Sheet.1238 Sheet.1239 Sheet.1240 Sheet.1241 Sheet.1242 Sheet.1243 Sheet.1244 Sheet.1245 Connect.50 Sheet.1247 Sheet.1248 Sheet.1249 N-Channel MOSFET.1269 Sheet.1270 Sheet.1271 Sheet.1272 Sheet.1273 Sheet.1274 Sheet.1275 Sheet.1276 Sheet.1277 Sheet.1278 Sheet.1279 Sheet.1280 Sheet.1281 Sheet.1282 Sheet.1283 Connect.50 Sheet.1285 Sheet.1286 Sheet.1287 G G G G G G G G G G G G Connector 1.167.2623 Connector 1.167.2624 Sheet.1293 Sheet.1295 Sheet.1296 N-Channel MOSFET.1250 Sheet.1251 Sheet.1252 Sheet.1253 Sheet.1254 Sheet.1255 Sheet.1256 Sheet.1257 Sheet.1258 Sheet.1259 Sheet.1260 Sheet.1261 Sheet.1262 Sheet.1263 Sheet.1264 Connect.50 Sheet.1266 Sheet.1267 Sheet.1268 Sheet.1294 Sheet.1289 Connector 1.167.2619 Connector 1.167.2622 N-Channel MOSFET.1018 Sheet.1019 Sheet.1020 Sheet.1021 Sheet.1022 Sheet.1023 Sheet.1024 Sheet.1025 Sheet.1026 Sheet.1027 Sheet.1028 Sheet.1029 Sheet.1030 Sheet.1031 Sheet.1032 Connect.50 Sheet.1034 Sheet.1035 Sheet.1036 Connector 1.1086 Sheet.1067 Sheet.1288 Sheet.2645 Component block.631 IPD IPD IPD Sheet.2646 Half Bridge Driver x3 Half Bridge Driver x3 Half Bridge Driver x3 Sheet.2647 MCU MCU MCU PWM PWM PWM eVCC eVCC eVCC GPIO GPIO GPIO SPI SPI SPI ADC ADC ADC ADC ADC ADC TSG3 TSG3 TSG3 ADC ADC ADC RDC3 RDC3 RDC3 GPIO GPIO GPIO ISO CAN ISO CAN ISO CAN LIN LIN LIN ADC ADC ADC Sheet.2641 VDD VDD Sheet.913 Sheet.2650 Sheet.2651 Sheet.909
Exiting Interactive Block Diagram