Evaluation Kit for RA2A1 MCU Group
The EK-RA2A1 evaluation kit enables users to effortlessly evaluate the features of the RA2A1 MCU Group and develop embedded systems applications using Renesas' Flexible...
The EK-RA2A2 evaluation kit enables users to effortlessly evaluate the features of the RA2A2 MCU group and develop embedded system applications using Renesas' Flexible Software Package (FSP) and e2 studio IDE. Utilize rich on-board features along with your choice of popular ecosystem add-ons to bring your big ideas to life.
|
|
|
---|---|---|
Type | Title | Date |
Quick Start Guide | PDF 1.10 MB 日本語 | |
Manual - Development Tools | PDF 1.88 MB 日本語 | |
Schematic | ZIP 80.16 MB | |
Application Note | PDF 585 KB | |
Tool News - Release | PDF 318 KB 日本語 | |
Application Note | PDF 1.50 MB 日本語 | |
Release Note | PDF 1.45 MB 日本語 | |
Tool News - Release | PDF 180 KB 日本語 | |
Flyer | PDF 353 KB 日本語 | |
9 items
|
Software title
|
Software type
|
Company
|
---|---|---|
QE for AFE: Development Assistance Tool for Analog Front End This development assistance tool supports the development of embedded systems to perform high-precision sensing for microcontrollers with built-in analog front-end (AFE). [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RX]
|
Solution Toolkit | Renesas |
RA Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
SEGGER™ J-Link™ Software and Documentation Package Software utilities, firmware updates, and supporting documentation for the J-Link on-board programmer and debugger on the RA MCU kits.
|
Software Package | SEGGER |
e² studio Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
|
IDE and Coding Tool | Renesas |
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
5 items
|
The EK-RA2A1 evaluation kit enables users to effortlessly evaluate the features of the RA2A1 MCU Group and develop embedded systems applications using Renesas' Flexible...
The EK-RA2L1 evaluation kit enables users to effortlessly evaluate the features of the RA2L1 MCU Group and develop embedded systems applications using Renesas' Flexible...
The EK-RA2E1 evaluation kit enables users to effortlessly evaluate the features of the RA2E1 MCU Group and develop embedded systems applications using Renesas' Flexible...
The EK-RA2E2 evaluation kit enables users to effortlessly evaluate the features of the RA2E2 MCU Group and develop embedded systems applications using Renesas' Flexible...
The RA2E1 Fast Prototyping Board comes equipped with an R7FA2E1A93CFM microcontroller and is an evaluation board specialized for prototype development for a variety of...
RA2E2 Fast Prototyping Board is an evaluation board specialized for prototype development for a variety of applications. It has a built-in emulator circuit equivalent...
The RA2E3 Fast Prototyping Board comes equipped with an R7FA2E3073CFL microcontroller and is an evaluation board specialized for prototype development for a variety of...
An overview of the ultra-low power, feature-rich MCUs ideal for global energy management and a variety of industrial applications. Get all the details on the RA2A2 page.
New Renesas MCUs with High-Resolution Analog and Over-the-Air Update Support Help Customer Systems Conserve Energy | News | Mar 21, 2024 |
How an MCU Can Contribute to an Energy-Saving Society | Blog Post | Mar 20, 2024 |
Develop Faster Using Example Projects for RA MCU Innovation Kits for IoT | Blog Post | Jan 28, 2022 |
Quickly Programming RA MCU Innovation Kits for IoT | Blog Post | Jan 28, 2022 |
Accelerate Debugging Using RA MCU Innovation Kits for IoT Applications | Blog Post | Nov 18, 2021 |
Beginning to Innovate Has Never Been Easier | Blog Post | Nov 11, 2021 |
The EK-RA2A2 kit meets the following certifications/standards. Refer to the EK-RA2A2 user manual for the disclaimer, precautions and more details on the certifications.