Renesas has partnered with X-Microwave to deliver a complete modular building block eco-system of RF and microwave drop-in components, as well as test and prototyping accessories. X-Microwave’s modular building blocks and advanced simulation tools make it easier and faster for customers to simulate, prototype, and produce new designs with Renesas' industry-leading devices.
X-Microwave Supported Products
Part Number | Description | Datasheet | X-Microwave |
---|---|---|---|
Amps & VGAs | |||
F1451 | TX VGA, 700-1000MHz | ![]() |
![]() |
F1455 | TX VGA, 1400-2300MHz | ![]() |
![]() |
F1456 | TX VGA, 2100-2950MHz | ![]() |
![]() |
DSAs | |||
F1912 | DSA 0.5/31.5dB range 50Ω | ![]() |
![]() |
F1953 | DSA 0.5/31.5dB range 50Ω | ![]() |
![]() |
F1956 | DSA 0.25/31.75dB range 50Ω | ![]() |
![]() |
Mixers | |||
F1100 | Dual Mixer, 650-1100MHz | ![]() |
![]() |
F1102 | Dual Mixer, 400-1000MHz | ![]() |
![]() |
F1150 | Dual Mixer, 1700-2200MHz | ![]() |
![]() |
F1152 | Dual Mixer, 1400-2200MHz | ![]() |
![]() |
F1162 | Dual Mixer, 2300-2700MHz | ![]() |
![]() |
F1178 | Dual Mixer, 3300-3800MHz | ![]() |
![]() |
F1701 | Single Mixer, 600-1060MHz | ![]() |
![]() |
F1751 | Single Mixer, 400-3800MHz | ![]() |
![]() |
F1763 | Single Mixer, 2000-2900MHz | ![]() |
![]() |
Switches | |||
F2932 | SP2TA, 0.78dB IL, 72dB Iso, 50Ω | ![]() |
![]() |
F2933 | SP2TA, 0.78dB IL, 72dB Iso, 50Ω | ![]() |
![]() |
Synthesizers | |||
8V97051L | Low Power Wideband RF Synthesizer/PLL | ![]() |
![]() |
8V97053L | GSM Grade Wideband RF Synthesizer/PLL | ![]() |
![]() |
VVAs | |||
F2250 | VVA, 1-3000MHz | ![]() |
![]() |
F2255 | VVA, 50-6000MHz | ![]() |
![]() |