Skip to main content
View
View

RL78 Low-Power 8-Bit & 16-Bit Microcontrollers (MCUs)

RL78 8/16-bit microcontrollers (MCUs) greatly improve power efficiency with industry-leading low power consumption at 37.5μA/MHz consumption during normal operation and 0.355μA during clock operation. Built-in features such as a high-precision (±1%) high-speed on-chip oscillator, background operation data flash capable of 1 million rewrites, temperature sensor, and interface ports for multiple power supplies help reduce system costs and size.

Product Longevity Program (PLP)

Renesas offers the Product Longevity Program (PLP) to help customers select the most appropriate part for applications that require long life cycles.

Image
Renesas PLP Badge

Portfolio

RL78 Family PortfolioRL78/F15RL78/F14RL78/F13RL78/F12RL78/F24RL78/F23RL78/I1CRL78/I1BRL78/H1DRL78/I1ERL78/I1DRL78/I1ARL78/L1CRL78/L1ARL78/L13RL78/G22RL78/G23RL78/G12RL78/G13RL78/G13ARL78/G1ARL78/G1PRL78/G10RL78/G1DRL78/G11RL78/G15RL78/G16RL78/G1NRL78/G1CRL78/G1HRL78/G1MRL78/G24RL78/G1GRL78/G1FRL78/G14RL78/L12RL78/D1A

Product Selector: RL78 Low-Power 8 & 16-Bit MCUs

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector
Type Title Date
Guide PDF 211 KB
Other PDF 1.64 MB 日本語
Product Advisory PDF 500 KB 日本語
Brochure PDF 12.68 MB 日本語
Brochure PDF 12.02 MB 日本語
Product Change Notice PDF 633 KB 日本語
Other PDF 3.19 MB 日本語 , 简体中文
7 items
Introduction of RL78/G24 Flexible Application Accelerator (FAA)
Read More
Video List
View More

News & Blog Posts

Let's try running the RL78 family using the Arduino IDE! Blog Post Apr 1, 2025
New MCU, RL78/G23, Satisfies the Latest IoT Edge Device Trends Blog Post Apr 1, 2025
Brushless Motor Control Realized with RL78 Family Blog Post Apr 1, 2025
16-Bit MCUs are Alive and Well Blog Post Jan 10, 2024
Evolution to IoT: Intelligence of DALI Lighting System Blog Post Dec 18, 2023
View More